(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Punches with Locating Dowel Holes, DLC Coating (Part Numbers)

Punches with Locating Dowel Holes, DLC Coating

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC (XCD) coating
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-SPEL-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
N-SPEL-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-WC[3-5.99/0.01]
N-SPEL-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-W[6-24.97/0.01]
N-SPEL-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
N-SPES-C10-[40-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
N-SPES-C10-[40-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
N-SPES-C10-[40-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
N-SPES-C10-[40-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
N-SPES-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
N-SPES-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
N-SPES-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
N-SPES-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
N-SPES-C13-[40-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
N-SPES-C13-[40-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
N-SPES-C13-[40-150/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
N-SPES-C13-[40-150/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
N-SPES-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01]
N-SPES-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
N-SPES-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
N-SPES-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
N-SPES-C16-[40-150/10]-P[4-15.97/0.01]-W[4-15.97/0.01]
N-SPES-C16-[40-150/10]-P[4-15.97/0.01]-WC[2-3.99/0.01]
N-SPES-C16-[40-150/10]-PC[2-3.99/0.01]-W[4-15.97/0.01]
N-SPES-C16-[40-150/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
N-SPES-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-W[4-15.97/0.01]
N-SPES-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-WC[2-3.99/0.01]
N-SPES-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-W[4-15.97/0.01]
N-SPES-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
N-SPES-C20-[40-150/10]-P[5-19.97/0.01]-W[5-19.97/0.01]
N-SPES-C20-[40-150/10]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
N-SPES-C20-[40-150/10]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
N-SPES-C20-[40-150/10]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
N-SPES-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-W[5-19.97/0.01]
N-SPES-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
N-SPES-C20-LC[32-149.9/0.1]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
N-SPES-C20-LC[32-149.9/0.1]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
N-SPES-C25-[40-150/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
N-SPES-C25-[40-150/10]-P[6-24.97/0.01]-WC[3-5.99/0.01]
N-SPES-C25-[40-150/10]-PC[3-5.99/0.01]-W[6-24.97/0.01]
N-SPES-C25-[40-150/10]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
N-SPES-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
N-SPES-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-WC[3-5.99/0.01]
N-SPES-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-W[6-24.97/0.01]
N-SPES-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
N-SPEX-C10-[70-150/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
N-SPEX-C10-LC[32-149.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
N-SPEX-C13-[70-150/10]-P[5-12.97/0.01]-W[5-12.97/0.01]
N-SPEX-C13-LC[32-149.9/0.1]-P[5-12.97/0.01]-W[5-12.97/0.01]
N-SPGL-C10-[50-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
N-SPGL-C10-[50-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
N-SPGL-C10-[50-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
N-SPGL-C10-[50-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
N-SPGL-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
N-SPGL-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
N-SPGL-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
N-SPGL-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
N-SPGL-C13-[50-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
N-SPGL-C13-[50-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
N-SPGL-C13-[50-150/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
N-SPGL-C13-[50-150/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
N-SPGL-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01]
N-SPGL-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
N-SPGL-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
N-SPGL-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
N-SPGL-C16-[60-150/10]-P[4-15.97/0.01]-W[4-15.97/0.01]
N-SPGL-C16-[60-150/10]-P[4-15.97/0.01]-WC[2-3.99/0.01]
N-SPGL-C16-[60-150/10]-PC[2-3.99/0.01]-W[4-15.97/0.01]
N-SPGL-C16-[60-150/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
N-SPGL-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-W[4-15.97/0.01]
N-SPGL-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-WC[2-3.99/0.01]
N-SPGL-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-W[4-15.97/0.01]
N-SPGL-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
N-SPGL-C20-[60-150/10]-P[5-19.97/0.01]-W[5-19.97/0.01]
N-SPGL-C20-[60-150/10]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
N-SPGL-C20-[60-150/10]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
N-SPGL-C20-[60-150/10]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
N-SPGL-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-W[5-19.97/0.01]
N-SPGL-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
N-SPGL-C20-LC[32-149.9/0.1]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
N-SPGL-C20-LC[32-149.9/0.1]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
N-SPGL-C25-[60-150/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
N-SPGL-C25-[60-150/10]-P[6-24.97/0.01]-WC[3-5.99/0.01]
N-SPGL-C25-[60-150/10]-PC[3-5.99/0.01]-W[6-24.97/0.01]
N-SPGL-C25-[60-150/10]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
N-SPGL-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
N-SPGL-C25-LC[32-149.9/0.1]-P[6-24.97/0.01]-WC[3-5.99/0.01]
N-SPGL-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-W[6-24.97/0.01]
N-SPGL-C25-LC[32-149.9/0.1]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
N-SPGS-C10-[40-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
N-SPGS-C10-[40-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10OblongL256 ~ 24.97-32 ~ 149.9--6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongL256 ~ 24.97-32 ~ 149.9---3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongL25--32 ~ 149.93 ~ 5.99-6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongL25--32 ~ 149.93 ~ 5.99--3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongS102.5 ~ 9.9740 ~ 150---2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongS102.5 ~ 9.9740 ~ 150----1.25 ~ 2.49
1 Piece(s)

15 Days or more

10OblongS10-40 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongS10-40 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10OblongS102.5 ~ 9.97-32 ~ 149.9--2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongS102.5 ~ 9.97-32 ~ 149.9---1.25 ~ 2.49
1 Piece(s)

15 Days or more

10OblongS10--32 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongS10--32 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10OblongS133 ~ 12.9740 ~ 150---3 ~ 12.97-
1 Piece(s)

15 Days or more

10OblongS133 ~ 12.9740 ~ 150----1.5 ~ 2.99
1 Piece(s)

15 Days or more

10OblongS13-40 ~ 150-1.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10OblongS13-40 ~ 150-1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10OblongS133 ~ 12.97-32 ~ 149.9--3 ~ 12.97-
1 Piece(s)

15 Days or more

10OblongS133 ~ 12.97-32 ~ 149.9---1.5 ~ 2.99
1 Piece(s)

15 Days or more

10OblongS13--32 ~ 149.91.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10OblongS13--32 ~ 149.91.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10OblongS164 ~ 15.9740 ~ 150---4 ~ 15.97-
1 Piece(s)

15 Days or more

10OblongS164 ~ 15.9740 ~ 150----2 ~ 3.99
1 Piece(s)

15 Days or more

10OblongS16-40 ~ 150-2 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10OblongS16-40 ~ 150-2 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10OblongS164 ~ 15.97-32 ~ 149.9--4 ~ 15.97-
1 Piece(s)

15 Days or more

10OblongS164 ~ 15.97-32 ~ 149.9---2 ~ 3.99
1 Piece(s)

15 Days or more

10OblongS16--32 ~ 149.92 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10OblongS16--32 ~ 149.92 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10OblongS205 ~ 19.9740 ~ 150---5 ~ 19.97-
1 Piece(s)

15 Days or more

10OblongS205 ~ 19.9740 ~ 150----2.5 ~ 4.99
1 Piece(s)

15 Days or more

10OblongS20-40 ~ 150-2.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

15 Days or more

10OblongS20-40 ~ 150-2.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

15 Days or more

10OblongS205 ~ 19.97-32 ~ 149.9--5 ~ 19.97-
1 Piece(s)

15 Days or more

10OblongS205 ~ 19.97-32 ~ 149.9---2.5 ~ 4.99
1 Piece(s)

15 Days or more

10OblongS20--32 ~ 149.92.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

15 Days or more

10OblongS20--32 ~ 149.92.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

15 Days or more

10OblongS256 ~ 24.9740 ~ 150---6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongS256 ~ 24.9740 ~ 150----3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongS25-40 ~ 150-3 ~ 5.99-6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongS25-40 ~ 150-3 ~ 5.99--3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongS256 ~ 24.97-32 ~ 149.9--6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongS256 ~ 24.97-32 ~ 149.9---3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongS25--32 ~ 149.93 ~ 5.99-6 ~ 24.97-
1 Piece(s)

15 Days or more

10OblongS25--32 ~ 149.93 ~ 5.99--3 ~ 5.99
1 Piece(s)

15 Days or more

10OblongX105 ~ 9.9770 ~ 150---5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongX105 ~ 9.97-32 ~ 149.9--5 ~ 9.97-
1 Piece(s)

15 Days or more

10OblongX135 ~ 12.9770 ~ 150---5 ~ 12.97-
1 Piece(s)

15 Days or more

10OblongX135 ~ 12.97-32 ~ 149.9--5 ~ 12.97-
1 Piece(s)

15 Days or more

10Double flatted roundL102.5 ~ 9.9750 ~ 150---2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10Double flatted roundL102.5 ~ 9.9750 ~ 150----1.25 ~ 2.49
1 Piece(s)

15 Days or more

10Double flatted roundL10-50 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10Double flatted roundL10-50 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10Double flatted roundL102.5 ~ 9.97-32 ~ 149.9--2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10Double flatted roundL102.5 ~ 9.97-32 ~ 149.9---1.25 ~ 2.49
1 Piece(s)

15 Days or more

10Double flatted roundL10--32 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10Double flatted roundL10--32 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10Double flatted roundL133 ~ 12.9750 ~ 150---3 ~ 12.97-
1 Piece(s)

15 Days or more

10Double flatted roundL133 ~ 12.9750 ~ 150----1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Double flatted roundL13-50 ~ 150-1.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10Double flatted roundL13-50 ~ 150-1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Double flatted roundL133 ~ 12.97-32 ~ 149.9--3 ~ 12.97-
1 Piece(s)

15 Days or more

10Double flatted roundL133 ~ 12.97-32 ~ 149.9---1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Double flatted roundL13--32 ~ 149.91.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10Double flatted roundL13--32 ~ 149.91.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Double flatted roundL164 ~ 15.9760 ~ 150---4 ~ 15.97-
1 Piece(s)

15 Days or more

10Double flatted roundL164 ~ 15.9760 ~ 150----2 ~ 3.99
1 Piece(s)

15 Days or more

10Double flatted roundL16-60 ~ 150-2 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10Double flatted roundL16-60 ~ 150-2 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10Double flatted roundL164 ~ 15.97-32 ~ 149.9--4 ~ 15.97-
1 Piece(s)

15 Days or more

10Double flatted roundL164 ~ 15.97-32 ~ 149.9---2 ~ 3.99
1 Piece(s)

15 Days or more

10Double flatted roundL16--32 ~ 149.92 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10Double flatted roundL16--32 ~ 149.92 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10Double flatted roundL205 ~ 19.9760 ~ 150---5 ~ 19.97-
1 Piece(s)

15 Days or more

10Double flatted roundL205 ~ 19.9760 ~ 150----2.5 ~ 4.99
1 Piece(s)

15 Days or more

10Double flatted roundL20-60 ~ 150-2.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

15 Days or more

10Double flatted roundL20-60 ~ 150-2.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

15 Days or more

10Double flatted roundL205 ~ 19.97-32 ~ 149.9--5 ~ 19.97-
1 Piece(s)

15 Days or more

10Double flatted roundL205 ~ 19.97-32 ~ 149.9---2.5 ~ 4.99
1 Piece(s)

15 Days or more

10Double flatted roundL20--32 ~ 149.92.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

15 Days or more

10Double flatted roundL20--32 ~ 149.92.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

15 Days or more

10Double flatted roundL256 ~ 24.9760 ~ 150---6 ~ 24.97-
1 Piece(s)

15 Days or more

10Double flatted roundL256 ~ 24.9760 ~ 150----3 ~ 5.99
1 Piece(s)

15 Days or more

10Double flatted roundL25-60 ~ 150-3 ~ 5.99-6 ~ 24.97-
1 Piece(s)

15 Days or more

10Double flatted roundL25-60 ~ 150-3 ~ 5.99--3 ~ 5.99
1 Piece(s)

15 Days or more

10Double flatted roundL256 ~ 24.97-32 ~ 149.9--6 ~ 24.97-
1 Piece(s)

15 Days or more

10Double flatted roundL256 ~ 24.97-32 ~ 149.9---3 ~ 5.99
1 Piece(s)

15 Days or more

10Double flatted roundL25--32 ~ 149.93 ~ 5.99-6 ~ 24.97-
1 Piece(s)

15 Days or more

10Double flatted roundL25--32 ~ 149.93 ~ 5.99--3 ~ 5.99
1 Piece(s)

15 Days or more

10Double flatted roundS102.5 ~ 9.9740 ~ 150---2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10Double flatted roundS102.5 ~ 9.9740 ~ 150----1.25 ~ 2.49

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent (D2) Surface treatment DLC (XCD) coating Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support