(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ejector Punches - DLC Coating, WPC® Treatment (Part Numbers)

Ejector Punches - DLC Coating, WPC® Treatment

•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Surface Treatment: DLC + WPC
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 5

  • FLANGE
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ANW-PJAL4-[50-80/10]-P[1-3.99/0.01]
ANW-PJAL4-LC[39-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAL4-LCT[39-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAL4-LMT[39-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAL5-[50-80/10]-P[2-4.99/0.01]
ANW-PJAL5-[50-80/10]-PC[1.8-1.99/0.01]
ANW-PJAL5-LC[39-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAL5-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL5-LCT[39-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAL5-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL5-LMT[39-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAL5-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL6-[50-80/10]-P[2-5.99/0.01]
ANW-PJAL6-[50-80/10]-PC[1.8-1.99/0.01]
ANW-PJAL6-LC[39-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAL6-LC[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL6-LCT[39-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAL6-LCT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL6-LMT[39-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAL6-LMT[39-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAL8-[50-100/10]-P[3-7.99/0.01]
ANW-PJAL8-[50-100/10]-PC[2.5-2.99/0.01]
ANW-PJAL8-LC[33-99.9/0.1]-P[3-7.99/0.01]
ANW-PJAL8-LC[33-99.9/0.1]-PC[2.5-2.99/0.01]
ANW-PJAL8-LCT[33-99.9/0.1]-P[3-7.99/0.01]
ANW-PJAL8-LCT[33-99.9/0.1]-PC[2.5-2.99/0.01]
ANW-PJAL8-LMT[33-99.9/0.1]-P[3-7.99/0.01]
ANW-PJAL8-LMT[33-99.9/0.1]-PC[2.5-2.99/0.01]
ANW-PJAL10-[50-100/10]-P[3-9.99/0.01]
ANW-PJAL10-[50-100/10]-PC[2.8-2.99/0.01]
ANW-PJAL10-LC[33-99.9/0.1]-P[3-9.99/0.01]
ANW-PJAL10-LC[33-99.9/0.1]-PC[2.8-2.99/0.01]
ANW-PJAL10-LCT[33-99.9/0.1]-P[3-9.99/0.01]
ANW-PJAL10-LCT[33-99.9/0.1]-PC[2.8-2.99/0.01]
ANW-PJAL10-LMT[33-99.9/0.1]-P[3-9.99/0.01]
ANW-PJAL10-LMT[33-99.9/0.1]-PC[2.8-2.99/0.01]
ANW-PJAL13-[50-100/10]-P[6-12.99/0.01]
ANW-PJAL13-[50-100/10]-PC[5-5.99/0.01]
ANW-PJAL13-LC[33-99.9/0.1]-P[6-12.99/0.01]
ANW-PJAL13-LC[33-99.9/0.1]-PC[5-5.99/0.01]
ANW-PJAL13-LCT[33-99.9/0.1]-P[6-12.99/0.01]
ANW-PJAL13-LCT[33-99.9/0.1]-PC[5-5.99/0.01]
ANW-PJAL13-LMT[33-99.9/0.1]-P[6-12.99/0.01]
ANW-PJAL13-LMT[33-99.9/0.1]-PC[5-5.99/0.01]
ANW-PJAL16-[60-100/10]-P[10-15.99/0.01]
ANW-PJAL16-[60-100/10]-PC[8-9.99/0.01]
ANW-PJAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
ANW-PJAL16-LC[37-99.9/0.1]-PC[8-9.99/0.01]
ANW-PJAL16-LCT[37-99.9/0.1]-P[10-15.99/0.01]
ANW-PJAL16-LCT[37-99.9/0.1]-PC[8-9.99/0.01]
ANW-PJAL16-LMT[37-99.9/0.1]-P[10-15.99/0.01]
ANW-PJAL16-LMT[37-99.9/0.1]-PC[8-9.99/0.01]
ANW-PJAL20-[60-100/10]-P[13-19.99/0.01]
ANW-PJAL20-[60-100/10]-PC[9-12.99/0.01]
ANW-PJAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
ANW-PJAL20-LC[37-99.9/0.1]-PC[9-12.99/0.01]
ANW-PJAL20-LCT[37-99.9/0.1]-P[13-19.99/0.01]
ANW-PJAL20-LCT[37-99.9/0.1]-PC[9-12.99/0.01]
ANW-PJAL20-LMT[37-99.9/0.1]-P[13-19.99/0.01]
ANW-PJAL20-LMT[37-99.9/0.1]-PC[9-12.99/0.01]
ANW-PJAL25-[60-100/10]-P[18-24.99/0.01]
ANW-PJAL25-[60-100/10]-PC[9-17.9/0.01]
ANW-PJAL25-LC[37-99.9/0.1]-P[18-24.99/0.01]
ANW-PJAL25-LC[37-99.9/0.1]-PC[9-17.9/0.01]
ANW-PJAL25-LCT[37-99.9/0.1]-P[18-24.99/0.01]
ANW-PJAL25-LCT[37-99.9/0.1]-PC[9-17.9/0.01]
ANW-PJAL25-LMT[37-99.9/0.1]-P[18-24.99/0.01]
ANW-PJAL25-LMT[37-99.9/0.1]-PC[9-17.9/0.01]
ANW-PJAS4-[40-80/10]-P[1-3.99/0.01]
ANW-PJAS4-LC[34-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAS4-LCT[34-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAS4-LMT[34-79.9/0.1]-P[1-3.99/0.01]
ANW-PJAS5-[40-80/10]-P[2-4.99/0.01]
ANW-PJAS5-[40-80/10]-PC[1.8-1.99/0.01]
ANW-PJAS5-LC[34-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAS5-LC[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS5-LCT[34-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAS5-LCT[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS5-LMT[34-79.9/0.1]-P[2-4.99/0.01]
ANW-PJAS5-LMT[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS6-[40-80/10]-P[2-5.99/0.01]
ANW-PJAS6-[40-80/10]-PC[1.8-1.99/0.01]
ANW-PJAS6-LC[34-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAS6-LC[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS6-LCT[34-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAS6-LCT[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS6-LMT[34-79.9/0.1]-P[2-5.99/0.01]
ANW-PJAS6-LMT[34-79.9/0.1]-PC[1.8-1.99/0.01]
ANW-PJAS8-[40-100/10]-P[3-7.99/0.01]
ANW-PJAS8-[40-100/10]-PC[2.5-2.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC LCT LMT PC R W WC
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L41 ~ 3.9950 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99-39 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99--39 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L41 ~ 3.99---39 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L52 ~ 4.9950 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L5-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99-39 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L5--39 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99--39 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L5---39 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L52 ~ 4.99---39 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L5----39 ~ 79.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L62 ~ 5.9950 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L6-50 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99-39 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L6--39 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99--39 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L6---39 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L62 ~ 5.99---39 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L6----39 ~ 79.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L8-50 ~ 100---2.5 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99-33 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L8--33 ~ 99.9--2.5 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99--33 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L8---33 ~ 99.9-2.5 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L83 ~ 7.99---33 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L8----33 ~ 99.92.5 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L10-50 ~ 100---2.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99-33 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L10--33 ~ 99.9--2.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99--33 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L10---33 ~ 99.9-2.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L103 ~ 9.99---33 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L10----33 ~ 99.92.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L13-50 ~ 100---5 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99-33 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L13--33 ~ 99.9--5 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99--33 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L13---33 ~ 99.9-5 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L136 ~ 12.99---33 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L13----33 ~ 99.95 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.9960 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L16-60 ~ 100---8 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99-37 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L16--37 ~ 99.9--8 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99--37 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L16---37 ~ 99.9-8 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L1610 ~ 15.99---37 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L16----37 ~ 99.98 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.9960 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L20-60 ~ 100---9 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.99-37 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L20--37 ~ 99.9--9 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.99--37 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L20---37 ~ 99.9-9 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2013 ~ 19.99---37 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L20----37 ~ 99.99 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.9960 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L25-60 ~ 100---9 ~ 17.9---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.99-37 ~ 99.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L25--37 ~ 99.9--9 ~ 17.9---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.99--37 ~ 99.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L25---37 ~ 99.9-9 ~ 17.9---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L2518 ~ 24.99---37 ~ 99.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0L25----37 ~ 99.99 ~ 17.9---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S41 ~ 3.9940 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S41 ~ 3.99-34 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S41 ~ 3.99--34 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S41 ~ 3.99---34 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S52 ~ 4.9940 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S5-40 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S52 ~ 4.99-34 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S5--34 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S52 ~ 4.99--34 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S5---34 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S52 ~ 4.99---34 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S5----34 ~ 79.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S62 ~ 5.9940 ~ 80-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S6-40 ~ 80---1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S62 ~ 5.99-34 ~ 79.9------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S6--34 ~ 79.9--1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S62 ~ 5.99--34 ~ 79.9-----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S6---34 ~ 79.9-1.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S62 ~ 5.99---34 ~ 79.9----
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S6----34 ~ 79.91.8 ~ 1.99---
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S83 ~ 7.9940 ~ 100-------
1 Piece(s)

15 Days or more

10Standard typeRound+0.005/0S8-40 ~ 100---2.5 ~ 2.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKH40 Equivalent (Powdered high-speed steel)
Surface treatment DLC + WPC Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support