(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped

Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped
  • Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped

•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKH51 Equivalent
•Surface treatment : HW coating
For complete product overview and details on Block Punches -HW Coating- Shank (Mounting Part) Shape: Tapped see the sections below:

  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-HSMDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]
HW-HSMDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]
HW-HSMDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]
HW-HSMDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
HW-HSMDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]
HW-HSMDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]
HW-HSMDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]
HW-HSMDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
HW-HSMDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]
HW-HSMDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]
HW-HSMDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]
HW-HSMDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]
HW-HSMDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]
HW-HSMDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]
HW-HSMDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]
HW-HSMDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]
HW-HSMDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]
HW-HSMDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
HW-HSMDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]
HW-HSMDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]
HW-HSMDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]
HW-HSMDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
HW-HSMDL0805-[40-100/10]-P[3-8/0.01]-W[1-5/0.01]
HW-HSMDL0805-[40-100/10]-P[3-8/0.01]-WC[0-1.19/0.01]
HW-HSMDL0805-[40-100/10]-PC[2-2.99/0.01]-W[1-5/0.01]
HW-HSMDL0805-[40-100/10]-PC[2-2.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL0805-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-5/0.01]
HW-HSMDL0805-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.19/0.01]
HW-HSMDL0805-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[1-5/0.01]
HW-HSMDL0805-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL0806-[40-100/10]-P[3-8/0.01]-W[1-6/0.01]
HW-HSMDL0806-[40-100/10]-P[3-8/0.01]-WC[0-1.49/0.01]
HW-HSMDL0806-[40-100/10]-PC[2-2.99/0.01]-W[1-6/0.01]
HW-HSMDL0806-[40-100/10]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
HW-HSMDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-6/0.01]
HW-HSMDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.49/0.01]
HW-HSMDL0806-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[1-6/0.01]
HW-HSMDL0806-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
HW-HSMDL0808-[40-100/10]-P[3-8/0.01]-W[2-8/0.01]
HW-HSMDL0808-[40-100/10]-P[3-8/0.01]-WC[1-1.99/0.01]
HW-HSMDL0808-[40-100/10]-PC[2-2.99/0.01]-W[2-8/0.01]
HW-HSMDL0808-[40-100/10]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
HW-HSMDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-W[2-8/0.01]
HW-HSMDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-WC[1-1.99/0.01]
HW-HSMDL0808-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[2-8/0.01]
HW-HSMDL0808-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
HW-HSMDL1005-[40-100/10]-P[4-10/0.01]-W[1-5/0.01]
HW-HSMDL1005-[40-100/10]-P[4-10/0.01]-WC[0-1.19/0.01]
HW-HSMDL1005-[40-100/10]-PC[3-3.99/0.01]-W[1-5/0.01]
HW-HSMDL1005-[40-100/10]-PC[3-3.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL1005-LC[32-99.9/0.1]-P[4-10/0.01]-W[1-5/0.01]
HW-HSMDL1005-LC[32-99.9/0.1]-P[4-10/0.01]-WC[0-1.19/0.01]
HW-HSMDL1005-LC[32-99.9/0.1]-PC[3-3.99/0.01]-W[1-5/0.01]
HW-HSMDL1005-LC[32-99.9/0.1]-PC[3-3.99/0.01]-WC[0-1.19/0.01]
HW-HSMDL1006-[40-100/10]-P[4-10/0.01]-W[1-6/0.01]
HW-HSMDL1006-[40-100/10]-P[4-10/0.01]-WC[0-1.49/0.01]
HW-HSMDL1006-[40-100/10]-PC[3-3.99/0.01]-W[1-6/0.01]
HW-HSMDL1006-[40-100/10]-PC[3-3.99/0.01]-WC[0-1.49/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100-2 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100-2 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6540 ~ 100-3 ~ 6--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6540 ~ 100-3 ~ 6---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8540 ~ 100-3 ~ 8--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8540 ~ 100-3 ~ 8---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8540 ~ 100--2 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8540 ~ 100--2 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL85-32 ~ 99.93 ~ 8--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL85-32 ~ 99.93 ~ 8---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL85-32 ~ 99.9-2 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL85-32 ~ 99.9-2 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8640 ~ 100-3 ~ 8--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8640 ~ 100-3 ~ 8---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8840 ~ 100-3 ~ 8--2 ~ 8-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8840 ~ 100-3 ~ 8---1 ~ 1.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99-2 ~ 8-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99--1 ~ 1.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8--2 ~ 8-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8---1 ~ 1.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 2.99-2 ~ 8-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 2.99--1 ~ 1.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10540 ~ 100-4 ~ 10--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10540 ~ 100-4 ~ 10---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10540 ~ 100--3 ~ 3.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10540 ~ 100--3 ~ 3.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL105-32 ~ 99.94 ~ 10--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL105-32 ~ 99.94 ~ 10---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL105-32 ~ 99.9-3 ~ 3.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL105-32 ~ 99.9-3 ~ 3.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10640 ~ 100-4 ~ 10--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10640 ~ 100-4 ~ 10---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99--0 ~ 1.49

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment HW coating
Shank (mounting part) shape Tapped

Additional Products in this Category

Complementary Products

Tech Support