(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lifter Pins -NAAMS Standard-

Lifter Pins -NAAMS Standard-

Brand: MISUMI
Material: SCM440
For complete product overview and details on Lifter Pins -NAAMS Standard- see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CML013512
CML015019
CML016328
CML018032
Part NumberMinimum order quantityVolume DiscountDays to Ship P (Outer Diameter)
(mm)
H (Used Length)
(mm)
1 Piece(s)

25 Days

35125
1 Piece(s)

25 Days

50190
1 Piece(s)

22 Days

63280
1 Piece(s)

22 Days

80320

Loading...

  1. 1
 

Basic Information

Material SCM440 Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.