(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Bushings - NAAMS Standard G61 Series

Oil-Free Guide Bushings - NAAMS Standard G61 Series

Material: High-strength Brass/GRAPHITE (EMBEDDED)
For complete product overview and details on Oil-Free Guide Bushings - NAAMS Standard G61 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMG611012
CMG611114
CMG611216
CMG612540
CMG613250
CMG614063
CMG615071
CMG616380
CMG618010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

12 Days

1 Piece(s)

14 Days

1 Piece(s)

14 Days

1 Piece(s)

12 Days

1 Piece(s)

12 Days

1 Piece(s)

14 Days

1 Piece(s)

12 Days

1 Piece(s)

12 Days

1 Piece(s)

12 Days

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Material High-strength Brass・GRAPHITE (EMBEDDED)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.