(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Link Units

Single Link Units
  • Volume Discount

•Device Type: LINK
•Classification: SINGLE
•Brand: MISUMI
•θ (Angle) (°): 15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSHU15-L
MSHU15-R
Part NumberMinimum order quantityVolume DiscountDays to Ship R Type / L Type
1 Piece(s)Available

24 Days

L Type
1 Piece(s)Available

34 Days

R Type

Loading...

  1. 1
 

Basic Information

Devices Type LINK Classification SINGLE Brand MISUMI
θ (Angle)(°) 15

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.