(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid Flying Cam Units MGFLL / MEFLL 150 (θ=35-65)

Rigid Flying Cam Units MGFLL / MEFLL 150 (θ=35-65)

Move the mouse over the image to zoom

  • Volume Discount

•Cam Type: High Rigidity
•Capacity (tonf): 30
•Installation space (mm): 150
•Type: High precision / High durability
•Alteration: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFLL150-35
MGFLL150-40
MGFLL150-45
MGFLL150-50
MGFLL150-55
MGFLL150-60
MGFLL150-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
1 Piece(s)Available

21 Days

1035
1 Piece(s)Available

21 Days

1040
1 Piece(s)Available

21 Days

1045
1 Piece(s)Available

21 Days

1050
1 Piece(s)Available

21 Days

1055
1 Piece(s)Available

21 Days

1060
1 Piece(s)Available

21 Days

1065

Loading...

  1. 1
 

Basic Information

Type High precision / High durability Cam Types High Rigidity Capacity(tonf) 30
Installation space(mm) 150

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.