(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Under Cam Units MGDCC52

Compact Under Cam Units MGDCC52

Move the mouse over the image to zoom

  • Volume Discount

•Cam Type: Compact
•Capacity (tonf): 4
•Installation space (mm): 52
•Stroke (mm): 55

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGDCC52-00-55
MGDCC52-05-55
MGDCC52-10-55
MGDCC52-15-55
MGDCC52-20-55
MGDCC52-[0,​5]-55
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
Alterations S
1 Piece(s)Available

8 Days or more

100Without-
1 Piece(s)Available

17 Days

105Without-
1 Piece(s)Available

17 Days

1010Without-
1 Piece(s)Available

17 Days

1015Without-
1 Piece(s)Available

17 Days

1020Without-
1 Piece(s)

21 Days or more

100 ~ 5With55
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
Alterations S

Loading...

  1. 1

Basic Information

Cam Types Compact Capacity(tonf) 4 Installation space(mm) 52
Stroke(mm) 55

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.