(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Positive Return Followers -S45C Type KMKK-

Cam Positive Return Followers -S45C Type KMKK-

Click this image to zoom it.

  • Volume Discount

•Material: S45C
•Special Solid Lubricant: W/O
•Shape: Single flange
•W Dimension (width) (mm): 48
•L Dimension (length) (mm): 60

Part Number

Configured Part Number is shown.

KMKK48-60

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

MaterialS45CSpecial solid lubricantW/O
ShapeSingle flangeW (width)(mm)48
L (length)(mm)60RoHS10

Part Number 

Loading...
Part Number
KMKK48-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Material S45C Special solid lubricant W/O Shape Single flange
W (width)(mm) 48 L (length)(mm) 60

Please check the type/dimensions/specifications of the part KMKK48-60 in the Cam Positive Return Followers -S45C Type KMKK- series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.