(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Side Plates -Copper Alloy Type CSPSW-

Cam Side Plates -Copper Alloy Type CSPSW-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Copper alloy
•Special Solid Lubricant: With (2 faces)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSPSW50-150-20
CSPSW50-150-35
CSPSW50-200-20
CSPSW50-200-35
CSPSW50-250-20
CSPSW50-250-35
CSPSW75-150-20
CSPSW75-150-35
CSPSW75-200-20
CSPSW75-200-35
CSPSW75-250-20
CSPSW75-250-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

17 Days

105015020
1 Piece(s)Available

17 Days

105015035
1 Piece(s)Available

12 Days

105020020
1 Piece(s)Available

17 Days

105020035
1 Piece(s)Available

17 Days

105025020
1 Piece(s)Available

17 Days

105025035
1 Piece(s)Available

17 Days

107515020
1 Piece(s)Available

17 Days

107515035
1 Piece(s)Available

17 Days

107520020
1 Piece(s)Available

17 Days

107520035
1 Piece(s)Available

17 Days

107525020
1 Piece(s)Available

17 Days

107525035

Loading...

  1. 1
 

Basic Information

Material Copper alloy Special solid lubricant With (2 faces)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.