(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cam Upper Plates -Steel Type CUPS-

Cam Upper Plates -Steel Type CUPS-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: S45C
•Special Solid Lubricant: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CUPS52-100
CUPS52-150
CUPS52-200
CUPS52-250
CUPS72-100
CUPS72-150
CUPS72-200
CUPS72-250
CUPS77-150
CUPS77-200
CUPS77-250
CUPS82-150
CUPS82-200
CUPS82-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

105210020
1 Piece(s)Available

8 Days or more

105215020
1 Piece(s)Available

8 Days or more

105220020
1 Piece(s)Available

8 Days or more

105225020
1 Piece(s)Available

8 Days or more

107210030
1 Piece(s)Available

8 Days or more

107215030
1 Piece(s)Available

8 Days or more

107220030
1 Piece(s)Available

8 Days or more

107225030
1 Piece(s)Available

8 Days or more

107715035
1 Piece(s)Available

8 Days or more

107720035
1 Piece(s)Available

8 Days or more

107725035
1 Piece(s)Available

8 Days or more

108215040
1 Piece(s)Available

8 Days or more

108220040
1 Piece(s)Available

8 Days or more

108225040

Loading...

  1. 1
 

Basic Information

Material S45C Special solid lubricant With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.