(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -25mm Sintered Type-

Cam Upper Plates -25mm Sintered Type-

Click this image to zoom it.

  • Volume Discount

•Material: Sintered
•Special Solid Lubricant: W/O
•W Dimension (width) (mm): 70
•Dimension T (thickness) (mm): 25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPAX70-160
CPAX70-200
CPAX70-240
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL (length)
(mm)
1 Piece(s)Available

8 Days or more

10160
1 Piece(s)Available

8 Days or more

10200
1 Piece(s)Available

8 Days or more

10240

Loading...

  1. 1
 

Basic Information

Material Sintered Special solid lubricant W/O W (width)(mm) 70
T (thickness)(mm) 25

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.