(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -Cast Iron Type CPAF-

Cam Upper Plates -Cast Iron Type CPAF-

Click this image to zoom it.

  • Volume Discount

•Material: Stainless Steel
•Special Solid Lubricant: With

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPAF55-180
CPAF70-160
CPAF70-200
CPAF70-240
CPAF85-200
CPAF85-240
CPAF85-300
CPAF85-350
CPAF100-200
CPAF100-240
CPAF100-300
CPAF100-350
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

105518025
1 Piece(s)Available

8 Days or more

107016025
1 Piece(s)Available

8 Days or more

107020025
1 Piece(s)Available

8 Days or more

107024025
1 Piece(s)Available

8 Days or more

108520028
1 Piece(s)Available

8 Days or more

108524028
1 Piece(s)Available

8 Days or more

108530028
1 Piece(s)Available

8 Days or more

108535028
1 Piece(s)Available

8 Days or more

1010020028
1 Piece(s)Available

8 Days or more

1010024028
1 Piece(s)Available

8 Days or more

1010030028
1 Piece(s)Available

8 Days or more

1010035028
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

Loading...

  1. 1

Basic Information

Material Stainless Steel Special solid lubricant With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.