(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches with Key Grooves RW Coating (Part Numbers)

Punches with Key Grooves  RW Coating

•Shank Type: Single-stepped
•Surface Treatment: RW coating
•Shank Mounting Part Shape: With key groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARW-PKAL3-[50-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAL3-[50-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL3-LC[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAL3-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL3-LCT[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAL3-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-[50-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-[50-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-LC[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-LCT[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAL4-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-[50-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-LC[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-LCT[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAL5-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-[50-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-LC[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-LCT[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAL6-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAL8-[50-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAL8-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-[50-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-[50-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-[50-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-[60-100/10]-P[10-15.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-[60-100/10]-PC[5-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-LCT[27-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
ARW-PKAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAS3-[40-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAS3-[40-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS3-LC[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAS3-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS3-LCT[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
ARW-PKAS3-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-[40-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-[40-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-LC[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-LCT[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
ARW-PKAS4-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-[40-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-LC[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-LCT[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
ARW-PKAS5-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-[40-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-LC[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-LCT[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
ARW-PKAS6-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
ARW-PKAS8-[40-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAS8-[40-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS8-LC[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS8-LCT[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
ARW-PKAS8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-[40-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-[40-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-LC[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-LCT[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
ARW-PKAS10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-[40-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-[40-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-LC[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-LCT[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
ARW-PKAS13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L3-50 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L3--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L3---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L4-50 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L4--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L4---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L5-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L5--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L5---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L6-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L6--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L6---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L8-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L8--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L8---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L10-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L10--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L10---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L13-50 ~ 100--3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L13--27 ~ 99.9-3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L13---27 ~ 99.93 ~ 5.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.9960 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L16-60 ~ 100--5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L16--27 ~ 99.9-5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0L16---27 ~ 99.95 ~ 9.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S3-40 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S3--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S3---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S4-40 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S4--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S4---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S5-40 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S5--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S5---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S6-40 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S6--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S6---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S83 ~ 7.9940 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S8-40 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S83 ~ 7.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S8--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S83 ~ 7.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S8---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S103 ~ 9.9940 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S10-40 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S103 ~ 9.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S10--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S103 ~ 9.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S10---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S136 ~ 12.9940 ~ 100----5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S13-40 ~ 100--3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S136 ~ 12.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S13--27 ~ 99.9-3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S136 ~ 12.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

11 Days or more

10APowdered high-speed steel+0.005/0S13---27 ~ 99.93 ~ 5.99-5.1 ~ 100--

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment RW coating Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.