(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches with Key Grooves

Punches with Key Grooves

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Shank Mounting Part Shape: With key groove

  • KEY
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
A-PKAL3-[50-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAL3-[50-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL3-LC[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAL3-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL3-LCT[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAL3-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL4-[50-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAL4-[50-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL4-LC[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAL4-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL4-LCT[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAL4-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAL5-[50-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1]
A-PKAL5-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL5-LC[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
A-PKAL5-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL5-LCT[27-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
A-PKAL5-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL6-[50-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1]
A-PKAL6-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL6-LC[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
A-PKAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL6-LCT[27-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
A-PKAL6-LCT[27-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
A-PKAL8-[50-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1]
A-PKAL8-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
A-PKAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
A-PKAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL10-[50-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1]
A-PKAL10-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
A-PKAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
A-PKAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
A-PKAL13-[50-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1]
A-PKAL13-[50-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1]
A-PKAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
A-PKAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
A-PKAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
A-PKAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
A-PKAL16-[60-100/10]-P[10-15.99/0.01]-T[5.1-100/0.1]
A-PKAL16-[60-100/10]-PC[5-9.99/0.01]-T[5.1-100/0.1]
A-PKAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
A-PKAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
A-PKAL16-LCT[27-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
A-PKAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
A-PKAS3-[40-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAS3-[40-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAS3-LC[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAS3-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAS3-LCT[27-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
A-PKAS3-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAS4-[40-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAS4-[40-80/10]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAS4-LC[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAS4-LC[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
A-PKAS4-LCT[27-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
A-PKAS4-LCT[27-79.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-80/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L3-50 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L3--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L3---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L4-50 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L4--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L4---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L5-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L5--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L5---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L6-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L6--27 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L6---27 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L8-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L8--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L8---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L10-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L10--27 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L10---27 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L13-50 ~ 100--3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L13--27 ~ 99.9-3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L13---27 ~ 99.93 ~ 5.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.9960 ~ 100----5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L16-60 ~ 100--5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99-27 ~ 99.9---5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L16--27 ~ 99.9-5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99--27 ~ 99.9--5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0L16---27 ~ 99.95 ~ 9.99-5.1 ~ 100--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S3-40 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S3--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S3---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S4-40 ~ 80--0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99-27 ~ 79.9---5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S4--27 ~ 79.9-0.5 ~ 0.99-5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99--27 ~ 79.9--5.1 ~ 80--
1 Piece(s)

8 Days or more

10APowdered high-speed steel+0.005/0S4---27 ~ 79.90.5 ~ 0.99-5.1 ~ 80--

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment None Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.