(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches with Key Grooves TiCN Coating

Punches with Key Grooves TiCN Coating

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Surface Treatment: TiCN
•Shank Mounting Part Shape: With key groove

  • KEY
  • SKH51
  • POWDER HSS
  • TiCN

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AH-PKAL3-[50-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAL3-LC[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAL3-LCT[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAL4-[50-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAL4-LC[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAL4-LCT[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-[50-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-LC[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-LCT[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAL5-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-[50-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-LC[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-LCT[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAL6-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAL8-[50-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1]
AH-PKAL8-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL8-LC[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
AH-PKAL8-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL8-LCT[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1]
AH-PKAL8-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-[50-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-LC[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-LCT[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1]
AH-PKAL10-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-[50-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-[50-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-LC[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-LC[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-LCT[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1]
AH-PKAL13-LCT[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-[60-100/10]-P[10-15.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-[60-100/10]-PC[5-9.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-LC[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-LC[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-LCT[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1]
AH-PKAL16-LCT[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1]
AH-PKAS3-[40-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAS3-LC[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAS3-LCT[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1]
AH-PKAS4-[40-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAS4-LC[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAS4-LCT[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-[40-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-LC[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-LCT[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1]
AH-PKAS5-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-[40-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-LC[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-LCT[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1]
AH-PKAS6-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L31 ~ 2.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L41 ~ 3.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L5-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L5--32 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L52 ~ 4.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L5---32 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.9950 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L6-50 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L6--32 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L62 ~ 5.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L6---32 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L8-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99-32 ~ 99.9---5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L8--32 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L83 ~ 7.99--32 ~ 99.9--5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L8---32 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L10-50 ~ 100--1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99-32 ~ 99.9---5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L10--32 ~ 99.9-1.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L103 ~ 9.99--32 ~ 99.9--5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L10---32 ~ 99.91.5 ~ 2.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.9950 ~ 100----5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L13-50 ~ 100--3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99-32 ~ 99.9---5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L13--32 ~ 99.9-3 ~ 5.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L136 ~ 12.99--32 ~ 99.9--5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L13---32 ~ 99.93 ~ 5.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.9960 ~ 100----5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L16-60 ~ 100--5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99-32 ~ 99.9---5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L16--32 ~ 99.9-5 ~ 9.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L1610 ~ 15.99--32 ~ 99.9--5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0L16---32 ~ 99.95 ~ 9.99-5.1 ~ 100--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S31 ~ 2.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S41 ~ 3.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S5-40 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S5--32 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S52 ~ 4.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S5---32 ~ 79.91 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.9940 ~ 80----5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S6-40 ~ 80--1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.99-32 ~ 79.9---5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S6--32 ~ 79.9-1 ~ 1.99-5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S62 ~ 5.99--32 ~ 79.9--5.1 ~ 80--
1 Piece(s)

10 Days or more

10APowdered high-speed steel+0.005/0S6---32 ~ 79.91 ~ 1.99-5.1 ~ 80--

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment TiCN Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.