(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Stepped Shoulder Punches for Heavy Load RW Coating

Double-Stepped Shoulder Punches for Heavy Load  RW Coating

Click this image to zoom it.

•Heavy-load Punch
•Shank Type: Double-stepped
•Surface Treatment: RW coating
•Shank Mounting Part Shape: Standard
•Dimension T (Head thickness/plate thickness) (mm): 8

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARW-APHTWA5-[50,​60,​70,​80]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
ARW-APHTWA5-LC[45-79.9/0.1]-P[1.5-4.98/0.01]-B[2-40/0.1]-V[1.51-4.99/0.01]-F[5-45/0.1]
ARW-APHTWA6-[50,​60,​70,​80]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
ARW-APHTWA6-LC[45-79.9/0.1]-P[1.5-5.98/0.01]-B[2-40/0.1]-V[2.01-5.99/0.01]-F[5-45/0.1]
ARW-APHTWA8-[50-100/10]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
ARW-APHTWA8-LC[45-99.9/0.1]-P[1.5-7.98/0.01]-B[2-60/0.1]-V[1.51-7.99/0.01]-F[5-60/0.1]
ARW-APHTWA10-[50-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARW-APHTWA10-LC[45-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
ARW-APHTWA13-[50-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARW-APHTWA13-LC[45-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
ARW-APHTWA16-[50-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
ARW-APHTWA16-LC[45-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
ARW-APHTWA20-[50-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
ARW-APHTWA20-LC[45-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
ARW-APHTWA25-[50-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
ARW-APHTWA25-LC[45-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
ARW-APHTWD5-[50,​60,​70,​80]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWD5-LC[45-79.9/0.1]-P[1-4.96/0.01]-W[1-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWD6-[50,​60,​70,​80]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWD6-LC[45-79.9/0.1]-P[1-5.96/0.01]-W[1-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWD8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWD8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWD10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWD10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWD13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWD13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWD16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
ARW-APHTWD16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
ARW-APHTWD20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
ARW-APHTWD20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
ARW-APHTWD25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
ARW-APHTWD25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
ARW-APHTWE5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWE5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWE6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWE6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWE8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWE8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWE10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWE10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWE13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWE13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWE16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
ARW-APHTWE16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
ARW-APHTWE20-[50-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
ARW-APHTWE20-LC[45-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
ARW-APHTWE25-[50-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
ARW-APHTWE25-LC[45-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
ARW-APHTWG5-[50,​60,​70,​80]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWG5-LC[45-79.9/0.1]-P[1-4.95/0.01]-W[1.01-4.96/0.01]-B[2-25/0.1]-V[1.03-4.99/0.01]-F[5-45/0.1]
ARW-APHTWG6-[50,​60,​70,​80]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWG6-LC[45-79.9/0.1]-P[1-5.95/0.01]-W[1.01-5.96/0.01]-B[2-30/0.1]-V[1.03-5.99/0.01]-F[5-45/0.1]
ARW-APHTWG8-[50-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWG8-LC[45-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
ARW-APHTWG10-[50-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWG10-LC[45-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
ARW-APHTWG13-[50-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWG13-LC[45-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
ARW-APHTWG16-[50-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
ARW-APHTWG16-LC[45-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051.5 ~ 4.982 ~ 405 ~ 4550 ~ 80--1.51 ~ 4.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/051.5 ~ 4.982 ~ 405 ~ 45-45 ~ 79.9-1.51 ~ 4.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061.5 ~ 5.982 ~ 405 ~ 4550 ~ 80--2.01 ~ 5.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/061.5 ~ 5.982 ~ 405 ~ 45-45 ~ 79.9-2.01 ~ 5.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081.5 ~ 7.982 ~ 605 ~ 6050 ~ 100--1.51 ~ 7.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/081.5 ~ 7.982 ~ 605 ~ 60-45 ~ 99.9-1.51 ~ 7.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.982 ~ 605 ~ 6050 ~ 100--1.51 ~ 9.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.5 ~ 9.982 ~ 605 ~ 60-45 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.982 ~ 605 ~ 6050 ~ 100--3.01 ~ 12.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0133 ~ 12.982 ~ 605 ~ 60-45 ~ 99.9-3.01 ~ 12.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0165 ~ 15.982 ~ 605 ~ 6050 ~ 100--5.01 ~ 15.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0165 ~ 15.982 ~ 605 ~ 60-45 ~ 99.9-5.01 ~ 15.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0206.5 ~ 19.982 ~ 605 ~ 6050 ~ 100--6.51 ~ 19.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0206.5 ~ 19.982 ~ 605 ~ 60-45 ~ 99.9-6.51 ~ 19.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0259 ~ 24.982 ~ 605 ~ 6050 ~ 100--9.01 ~ 24.99-
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0259 ~ 24.982 ~ 605 ~ 60-45 ~ 99.9-9.01 ~ 24.99-
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.962 ~ 255 ~ 4550 ~ 80--1.03 ~ 4.991 ~ 4.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.962 ~ 255 ~ 45-45 ~ 79.9-1.03 ~ 4.991 ~ 4.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.962 ~ 305 ~ 4550 ~ 80--1.03 ~ 5.991 ~ 5.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.962 ~ 305 ~ 45-45 ~ 79.9-1.03 ~ 5.991 ~ 5.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 6050 ~ 100--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 60-45 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 6050 ~ 100--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 60-45 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 6050 ~ 100--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 60-45 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 6050 ~ 100--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 60-45 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.962 ~ 305 ~ 6050 ~ 100--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.962 ~ 305 ~ 60-45 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.962 ~ 305 ~ 6050 ~ 100--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

11 Days or more

10RectangleSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.962 ~ 305 ~ 60-45 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.952 ~ 255 ~ 4550 ~ 80--1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.952 ~ 255 ~ 45-45 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.952 ~ 305 ~ 4550 ~ 80--1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.952 ~ 305 ~ 45-45 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 6050 ~ 100--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 60-45 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 6050 ~ 100--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 60-45 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 6050 ~ 100--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 60-45 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 6050 ~ 100--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 60-45 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.962 ~ 305 ~ 6050 ~ 100--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0202.5 ~ 19.962 ~ 305 ~ 60-45 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.962 ~ 305 ~ 6050 ~ 100--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

11 Days or more

10OblongSKH40 Equivalent (Powdered high-speed steel)+0.005/0253 ~ 24.962 ~ 305 ~ 60-45 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.952 ~ 255 ~ 4550 ~ 80--1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/051 ~ 4.952 ~ 255 ~ 45-45 ~ 79.9-1.03 ~ 4.991.01 ~ 4.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.952 ~ 305 ~ 4550 ~ 80--1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/061 ~ 5.952 ~ 305 ~ 45-45 ~ 79.9-1.03 ~ 5.991.01 ~ 5.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 6050 ~ 100--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/081 ~ 7.962 ~ 305 ~ 60-45 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 6050 ~ 100--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0101.25 ~ 9.962 ~ 305 ~ 60-45 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 6050 ~ 100--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0131.5 ~ 12.962 ~ 305 ~ 60-45 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 6050 ~ 100--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

11 Days or more

10Double flatted roundSKH40 Equivalent (Powdered high-speed steel)+0.005/0162 ~ 15.962 ~ 305 ~ 60-45 ~ 99.9-2.03 ~ 15.992 ~ 15.96
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)

Loading...

Basic Information

Heavy-load punches Yes Shank type Double-stepped Jector None
Surface treatment RW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.