(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Jector Punches with Locating Dowel Holes RW Coating

Jector Punches with Locating Dowel Holes  RW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: RW Coat
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RW-SJAL-C10-[70-120/10]-P[3-9.99/0.01]
RW-SJAL-C10-[70-120/10]-PC[2.8-3/0.01]
RW-SJAL-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
RW-SJAL-C10-LC[34-119.9/0.1]-PC[2.8-3/0.01]
RW-SJAL-C13-[70-120/10]-P[6-12.99/0.01]
RW-SJAL-C13-[70-120/10]-PC[5-6/0.01]
RW-SJAL-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
RW-SJAL-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
RW-SJAL-C16-[70-120/10]-P[10-15.99/0.01]
RW-SJAL-C16-[70-120/10]-PC[8-10/0.01]
RW-SJAL-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
RW-SJAL-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
RW-SJAL-C20-[70-120/10]-P[13-19.99/0.01]
RW-SJAL-C20-[70-120/10]-PC[9-13/0.01]
RW-SJAL-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
RW-SJAL-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
RW-SJAL-C25-[70-120/10]-P[18-24.99/0.01]
RW-SJAL-C25-[70-120/10]-PC[9-18/0.01]
RW-SJAL-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
RW-SJAL-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
RW-SJAS-C10-[60-120/10]-P[3-9.99/0.01]
RW-SJAS-C10-[60-120/10]-PC[2.8-2.99/0.01]
RW-SJAS-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
RW-SJAS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]
RW-SJAS-C13-[60-120/10]-P[6-12.99/0.01]
RW-SJAS-C13-[60-120/10]-PC[5-6/0.01]
RW-SJAS-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
RW-SJAS-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
RW-SJAS-C16-[60-120/10]-P[10-15.99/0.01]
RW-SJAS-C16-[60-120/10]-PC[8-10/0.01]
RW-SJAS-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
RW-SJAS-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
RW-SJAS-C20-[60-120/10]-P[13-19.99/0.01]
RW-SJAS-C20-[60-120/10]-PC[9-13/0.01]
RW-SJAS-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
RW-SJAS-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
RW-SJAS-C25-[60-120/10]-P[18-24.99/0.01]
RW-SJAS-C25-[60-120/10]-PC[9-18/0.01]
RW-SJAS-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
RW-SJAS-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
RW-SJAX-C10-[80-120/10]-P[6-9.99/0.01]
RW-SJAX-C10-[80-120/10]-PC[3-5.99/0.01]
RW-SJAX-C10-LC[52-119.9/0.1]-P[6-9.99/0.01]
RW-SJAX-C10-LC[52-119.9/0.1]-PC[3-5.99/0.01]
RW-SJAX-C13-[80-120/10]-P[6-12.99/0.01]
RW-SJAX-C13-[80-120/10]-PC[3-5.99/0.01]
RW-SJAX-C13-LC[52-119.9/0.1]-P[6-12.99/0.01]
RW-SJAX-C13-LC[52-119.9/0.1]-PC[3-5.99/0.01]
RW-SJAX-C16-[100-120/10]-P[10-15.99/0.01]
RW-SJAX-C16-[100-120/10]-PC[5-9.99/0.01]
RW-SJAX-C16-LC[60-119.9/0.1]-P[10-15.99/0.01]
RW-SJAX-C16-LC[60-119.9/0.1]-PC[5-9.99/0.01]
RW-SJAX-C20-[100-120/10]-P[13-19.99/0.01]
RW-SJAX-C20-[100-120/10]-PC[6.5-12.99/0.01]
RW-SJAX-C20-LC[60-119.9/0.1]-P[13-19.99/0.01]
RW-SJAX-C20-LC[60-119.9/0.1]-PC[6.5-12.99/0.01]
RW-SJAX-C25-[100-120/10]-P[18-24.99/0.01]
RW-SJAX-C25-[100-120/10]-PC[9-17.99/0.01]
RW-SJAX-C25-LC[60-119.9/0.1]-P[18-24.99/0.01]
RW-SJAX-C25-LC[60-119.9/0.1]-PC[9-17.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L Dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10Standard typeRoundL103 ~ 9.9970 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundL10-70 ~ 120-2.8 ~ 3---
1 Piece(s)

11 Days or more

10Standard typeRoundL103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundL10--34 ~ 119.92.8 ~ 3---
1 Piece(s)

11 Days or more

10Standard typeRoundL136 ~ 12.9970 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundL13-70 ~ 120-5 ~ 6---
1 Piece(s)

11 Days or more

10Standard typeRoundL136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundL13--34 ~ 119.95 ~ 6---
1 Piece(s)

11 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundL16-70 ~ 120-8 ~ 10---
1 Piece(s)

11 Days or more

10Standard typeRoundL1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundL16--34 ~ 119.98 ~ 10---
1 Piece(s)

11 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundL20-70 ~ 120-9 ~ 13---
1 Piece(s)

11 Days or more

10Standard typeRoundL2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundL20--34 ~ 119.99 ~ 13---
1 Piece(s)

11 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundL25-70 ~ 120-9 ~ 18---
1 Piece(s)

11 Days or more

10Standard typeRoundL2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundL25--34 ~ 119.99 ~ 18---
1 Piece(s)

11 Days or more

10Standard typeRoundS103 ~ 9.9960 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundS10-60 ~ 120-2.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRoundS103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundS10--34 ~ 119.92.8 ~ 2.99---
1 Piece(s)

11 Days or more

10Standard typeRoundS136 ~ 12.9960 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundS13-60 ~ 120-5 ~ 6---
1 Piece(s)

11 Days or more

10Standard typeRoundS136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundS13--34 ~ 119.95 ~ 6---
1 Piece(s)

11 Days or more

10Standard typeRoundS1610 ~ 15.9960 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundS16-60 ~ 120-8 ~ 10---
1 Piece(s)

11 Days or more

10Standard typeRoundS1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundS16--34 ~ 119.98 ~ 10---
1 Piece(s)

11 Days or more

10Standard typeRoundS2013 ~ 19.9960 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundS20-60 ~ 120-9 ~ 13---
1 Piece(s)

11 Days or more

10Standard typeRoundS2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundS20--34 ~ 119.99 ~ 13---
1 Piece(s)

11 Days or more

10Standard typeRoundS2518 ~ 24.9960 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundS25-60 ~ 120-9 ~ 18---
1 Piece(s)

11 Days or more

10Standard typeRoundS2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundS25--34 ~ 119.99 ~ 18---
1 Piece(s)

11 Days or more

10Standard typeRoundX106 ~ 9.9980 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundX10-80 ~ 120-3 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX106 ~ 9.99-52 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundX10--52 ~ 119.93 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX136 ~ 12.9980 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundX13-80 ~ 120-3 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX136 ~ 12.99-52 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundX13--52 ~ 119.93 ~ 5.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX1610 ~ 15.99100 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundX16-100 ~ 120-5 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX1610 ~ 15.99-60 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundX16--60 ~ 119.95 ~ 9.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX2013 ~ 19.99100 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundX20-100 ~ 120-6.5 ~ 12.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX2013 ~ 19.99-60 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundX20--60 ~ 119.96.5 ~ 12.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX2518 ~ 24.99100 ~ 120-----
1 Piece(s)

11 Days or more

10Standard typeRoundX25-100 ~ 120-9 ~ 17.99---
1 Piece(s)

11 Days or more

10Standard typeRoundX2518 ~ 24.99-60 ~ 119.9----
1 Piece(s)

11 Days or more

10Standard typeRoundX25--60 ~ 119.99 ~ 17.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKD11 Equivalent (D2)
Surface treatment RW coating Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.