(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Punches RW Coating

Shoulder Punches  RW Coating

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Shoulder Punches RW Coating see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARW-PHAL3-[50-100/10]-P[1-2.99/0.01]
ARW-PHAL3-[50-100/10]-PC[0.5-0.99/0.01]
ARW-PHAL3-LC[27-99.9/0.1]-P[1-2.99/0.01]
ARW-PHAL3-LC[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL3-LCT[27-99.9/0.1]-P[1-2.99/0.01]
ARW-PHAL3-LCT[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL3-LMT[27-99.9/0.1]-P[1-2.99/0.01]
ARW-PHAL3-LMT[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL4-[50-100/10]-P[1-3.99/0.01]
ARW-PHAL4-[50-100/10]-PC[0.5-0.99/0.01]
ARW-PHAL4-LC[27-99.9/0.1]-P[1-3.99/0.01]
ARW-PHAL4-LC[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL4-LCT[27-99.9/0.1]-P[1-3.99/0.01]
ARW-PHAL4-LCT[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL4-LMT[27-99.9/0.1]-P[1-3.99/0.01]
ARW-PHAL4-LMT[27-99.9/0.1]-PC[0.5-0.99/0.01]
ARW-PHAL5-[50-100/10]-P[2-4.99/0.01]
ARW-PHAL5-[50-100/10]-PC[1-1.99/0.01]
ARW-PHAL5-LC[27-99.9/0.1]-P[2-4.99/0.01]
ARW-PHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL5-LCT[27-99.9/0.1]-P[2-4.99/0.01]
ARW-PHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL5-LMT[27-99.9/0.1]-P[2-4.99/0.01]
ARW-PHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL6-[50-100/10]-P[2-5.99/0.01]
ARW-PHAL6-[50-100/10]-PC[1-1.99/0.01]
ARW-PHAL6-LC[27-99.9/0.1]-P[2-5.99/0.01]
ARW-PHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL6-LCT[27-99.9/0.1]-P[2-5.99/0.01]
ARW-PHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL6-LMT[27-99.9/0.1]-P[2-5.99/0.01]
ARW-PHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
ARW-PHAL8-[50-100/10]-P[3-7.99/0.01]
ARW-PHAL8-[50-100/10]-PC[1.5-2.99/0.01]
ARW-PHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
ARW-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
ARW-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
ARW-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL10-[50-100/10]-P[3-9.99/0.01]
ARW-PHAL10-[50-100/10]-PC[1.5-2.99/0.01]
ARW-PHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
ARW-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
ARW-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
ARW-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARW-PHAL13-[50-100/10]-P[6-12.99/0.01]
ARW-PHAL13-[50-100/10]-PC[3-5.99/0.01]
ARW-PHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
ARW-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
ARW-PHAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]
ARW-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
ARW-PHAL13-LMT[27-99.9/0.1]-P[6-12.99/0.01]
ARW-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
ARW-PHAL16-[60-100/10]-P[10-15.99/0.01]
ARW-PHAL16-[60-100/10]-PC[5-9.99/0.01]
ARW-PHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
ARW-PHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
LMT (Head thickness tolerance change + total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3-50 ~ 100---0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3--27 ~ 99.9--0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3---27 ~ 99.9-0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L31 ~ 2.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L3----27 ~ 99.90.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4-50 ~ 100---0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4--27 ~ 99.9--0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4---27 ~ 99.9-0.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L41 ~ 3.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L4----27 ~ 99.90.5 ~ 0.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5-50 ~ 100---1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L52 ~ 4.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L5----27 ~ 99.91 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6-50 ~ 100---1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6--27 ~ 99.9--1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6---27 ~ 99.9-1 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L62 ~ 5.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L6----27 ~ 99.91 ~ 1.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L83 ~ 7.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L8----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10-50 ~ 100---1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10--27 ~ 99.9--1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10---27 ~ 99.9-1.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L103 ~ 9.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L10----27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.9950 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13-50 ~ 100---3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13--27 ~ 99.9--3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99--27 ~ 99.9-----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13---27 ~ 99.9-3 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L136 ~ 12.99---27 ~ 99.9----
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L13----27 ~ 99.93 ~ 5.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.9960 ~ 100-------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16-60 ~ 100---5 ~ 9.99---
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L1610 ~ 15.99-27 ~ 99.9------
1 Piece(s)

11 Days or more

10RoundSKH40 Equivalent (Powdered high-speed steel)+0.005/0L16--27 ~ 99.9--5 ~ 9.99---

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment RW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.