(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Shoulder Punches - HW Coating (Part Numbers)

Short Shoulder Punches - HW Coating

•Heavy-load punches : No
•Shank type : Single-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel), SKH51 Equivalent (M2), SKH51 Equivalent (M2)
For complete product overview and details on Shoulder Punches -Short Type·HW Coating- see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-SSHAL3-[30-40/5]-P[1-2.99/0.01]
AHW-SSHAL3-LC[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAL3-LCT[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAL3-LMT[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAL4-[30-40/5]-P[2-3.99/0.01]
AHW-SSHAL4-[30-40/5]-PC[1-1.99/0.01]
AHW-SSHAL4-LC[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAL4-LC[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL4-LCT[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAL4-LCT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL4-LMT[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAL4-LMT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL5-[30-40/5]-P[2-4.99/0.01]
AHW-SSHAL5-[30-40/5]-PC[1-1.99/0.01]
AHW-SSHAL5-LC[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAL5-LC[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL5-LCT[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAL5-LCT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL5-LMT[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAL5-LMT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAL6-[30-40/5]-P[2.5-5.99/0.01]
AHW-SSHAL6-[30-40/5]-PC[1.25-2.49/0.01]
AHW-SSHAL6-LC[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAL6-LC[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAL6-LCT[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAL6-LCT[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAL6-LMT[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAL6-LMT[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAL8-[30-40/5]-P[5-7.99/0.01]
AHW-SSHAL8-[30-40/5]-PC[2.5-4.99/0.01]
AHW-SSHAL8-LC[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAL8-LC[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAL8-LCT[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAL8-LCT[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAL8-LMT[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAL8-LMT[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAL10-[30-40/5]-P[7-9.99/0.01]
AHW-SSHAL10-[30-40/5]-PC[3.5-6.99/0.01]
AHW-SSHAL10-LC[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAL10-LC[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHAL10-LCT[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAL10-LCT[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHAL10-LMT[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAL10-LMT[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHAS3-[25-40/5]-P[1-2.99/0.01]
AHW-SSHAS3-LC[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAS3-LCT[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAS3-LMT[17-39.9/0.1]-P[1-2.99/0.01]
AHW-SSHAS4-[25-40/5]-P[2-3.99/0.01]
AHW-SSHAS4-[25-40/5]-PC[1-1.99/0.01]
AHW-SSHAS4-LC[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAS4-LC[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS4-LCT[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAS4-LCT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS4-LMT[17-39.9/0.1]-P[2-3.99/0.01]
AHW-SSHAS4-LMT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS5-[25-40/5]-P[2-4.99/0.01]
AHW-SSHAS5-[25-40/5]-PC[1-1.99/0.01]
AHW-SSHAS5-LC[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAS5-LC[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS5-LCT[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAS5-LCT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS5-LMT[17-39.9/0.1]-P[2-4.99/0.01]
AHW-SSHAS5-LMT[17-39.9/0.1]-PC[1-1.99/0.01]
AHW-SSHAS6-[25-40/5]-P[2.5-5.99/0.01]
AHW-SSHAS6-[25-40/5]-PC[1.25-2.49/0.01]
AHW-SSHAS6-LC[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAS6-LC[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAS6-LCT[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAS6-LCT[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAS6-LMT[17-39.9/0.1]-P[2.5-5.99/0.01]
AHW-SSHAS6-LMT[17-39.9/0.1]-PC[1.25-2.49/0.01]
AHW-SSHAS8-[25-40/5]-P[5-7.99/0.01]
AHW-SSHAS8-[25-40/5]-PC[2.5-4.99/0.01]
AHW-SSHAS8-LC[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAS8-LC[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAS8-LCT[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAS8-LCT[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAS8-LMT[17-39.9/0.1]-P[5-7.99/0.01]
AHW-SSHAS8-LMT[17-39.9/0.1]-PC[2.5-4.99/0.01]
AHW-SSHAS10-[25-40/5]-P[7-9.99/0.01]
AHW-SSHAS10-[25-40/5]-PC[3.5-6.99/0.01]
AHW-SSHAS10-LC[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAS10-LC[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHAS10-LCT[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAS10-LCT[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHAS10-LMT[17-39.9/0.1]-P[7-9.99/0.01]
AHW-SSHAS10-LMT[17-39.9/0.1]-PC[3.5-6.99/0.01]
AHW-SSHDL3-[30-40/5]-P[1-2.95/0.01]-W[1-2.95/0.01]
AHW-SSHDL3-LC[17-39.9/0.1]-P[1-2.95/0.01]-W[1-2.95/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC(Full length alteration)
(mm)
LCT (Head thickness tolerance change + total length alteration)
(mm)
LMT (Head thickness tolerance change + total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L31 ~ 2.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L31 ~ 2.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L31 ~ 2.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L31 ~ 2.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L42 ~ 3.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L4-30 ~ 40---1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L42 ~ 3.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L4--17 ~ 39.9--1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L42 ~ 3.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L4---17 ~ 39.9-1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L42 ~ 3.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L4----17 ~ 39.91 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5-30 ~ 40---1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5--17 ~ 39.9--1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5---17 ~ 39.9-1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L52 ~ 4.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L5----17 ~ 39.91 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62.5 ~ 5.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6-30 ~ 40---1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62.5 ~ 5.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6--17 ~ 39.9--1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62.5 ~ 5.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6---17 ~ 39.9-1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L62.5 ~ 5.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L6----17 ~ 39.91.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L85 ~ 7.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8-30 ~ 40---2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L85 ~ 7.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8--17 ~ 39.9--2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L85 ~ 7.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8---17 ~ 39.9-2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L85 ~ 7.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L8----17 ~ 39.92.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L107 ~ 9.9930 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10-30 ~ 40---3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L107 ~ 9.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10--17 ~ 39.9--3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L107 ~ 9.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10---17 ~ 39.9-3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L107 ~ 9.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0L10----17 ~ 39.93.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S31 ~ 2.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S31 ~ 2.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S31 ~ 2.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S31 ~ 2.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S42 ~ 3.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S4-25 ~ 40---1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S42 ~ 3.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S4--17 ~ 39.9--1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S42 ~ 3.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S4---17 ~ 39.9-1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S42 ~ 3.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S4----17 ~ 39.91 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5-25 ~ 40---1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5--17 ~ 39.9--1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5---17 ~ 39.9-1 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S52 ~ 4.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S5----17 ~ 39.91 ~ 1.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62.5 ~ 5.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6-25 ~ 40---1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62.5 ~ 5.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6--17 ~ 39.9--1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62.5 ~ 5.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6---17 ~ 39.9-1.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S62.5 ~ 5.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S6----17 ~ 39.91.25 ~ 2.49--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S85 ~ 7.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8-25 ~ 40---2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S85 ~ 7.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8--17 ~ 39.9--2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S85 ~ 7.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8---17 ~ 39.9-2.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S85 ~ 7.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S8----17 ~ 39.92.5 ~ 4.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S107 ~ 9.9925 ~ 40------
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10-25 ~ 40---3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S107 ~ 9.99-17 ~ 39.9-----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10--17 ~ 39.9--3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S107 ~ 9.99--17 ~ 39.9----
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10---17 ~ 39.9-3.5 ~ 6.99--
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S107 ~ 9.99---17 ~ 39.9---
1 Piece(s)

8 Days or more

10RoundSKH51 Equivalent (M2)+0.005/0S10----17 ~ 39.93.5 ~ 6.99--
1 Piece(s)

10 Days or more

10RectangleSKH51 Equivalent (M2)+0.005/0L31 ~ 2.9530 ~ 40-----1 ~ 2.95
1 Piece(s)

10 Days or more

10RectangleSKH51 Equivalent (M2)+0.005/0L31 ~ 2.95-17 ~ 39.9----1 ~ 2.95

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Surface treatment HW coating Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.