(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Standard Flying Cam Units MGFNS / MEFNS 200 (θ=50-60)

NAAMS Standard Flying Cam Units MGFNS / MEFNS 200 (θ=50-60)

Move the mouse over the image to zoom

  • Volume Discount

•Type : High precision / High durability
•Cam Types : NAAMS Standard
•Spring specifications : GK, ISO, NGK, NISO
For complete product overview and details on NAAMS Standard Flying Cam Units MGFNS 200 (θ=50-60) see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGFNS200-50-GK
MGFNS200-50-ISO
MGFNS200-50-NGK
MGFNS200-50-NISO
MGFNS200-55-GK
MGFNS200-55-ISO
MGFNS200-55-NGK
MGFNS200-55-NISO
MGFNS200-60-GK
MGFNS200-60-ISO
MGFNS200-60-NGK
MGFNS200-60-NISO
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
Spring specifications
1 Piece(s)Available

23 Days

1050GK
1 Piece(s)Available

23 Days

1050ISO
1 Piece(s)Available

23 Days

1050NGK
1 Piece(s)Available

23 Days

1050NISO
1 Piece(s)Available

23 Days

1055GK
1 Piece(s)Available

23 Days

1055ISO
1 Piece(s)Available

23 Days

1055NGK
1 Piece(s)Available

23 Days

1055NISO
1 Piece(s)Available

23 Days

1060GK
1 Piece(s)Available

23 Days

1060ISO
1 Piece(s)Available

23 Days

1060NGK
1 Piece(s)Available

23 Days

1060NISO
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
Spring specifications

Loading...

  1. 1

Basic Information

Type High precision / High durability Cam Types NAAMS Standard Capacity(tonf) 36
Installation space(mm) 200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.