(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid Flying Cam Units MGFLL / MEFLL 65-60

Rigid Flying Cam Units MGFLL / MEFLL 65-60

Move the mouse over the image to zoom

  • Volume Discount

•Type : High precision / High durability
•Cam Types : High Rigidity
For complete product overview and details on Rigid Flying Cam Units MGFLL 65-60 see the sections below:

Part Number

Configured Part Number is shown.

MGFLL65-60

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeHigh precision / High durabilityCam TypesHigh Rigidity
Capacity(tonf)6Installation space(mm)65
Tilt angle(°)60RoHS10

Part Number 

Loading...
Part Number
MGFLL65-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

21 Days

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Type High precision / High durability Cam Types High Rigidity Capacity(tonf) 6
Installation space(mm) 65 Tilt angle(°) 60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.