(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC65 (θ=05-20)/MGDCA65 (θ=05-20)

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC65 (θ=05-20)/MGDCA65 (θ=05-20)

Move the mouse over the image to zoom

  • Volume Discount

•Capacity (tonf): 4
•Installation space (mm): 65
•Alteration: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGDC65-05-45
MGDC65-05-70
MGDC65-10-45
MGDC65-10-70
MGDC65-15-45
MGDC65-15-70
MGDC65-20-45
MGDC65-20-70
MGDCA65-05-45
MGDCA65-05-70
MGDCA65-10-45
MGDCA65-10-70
MGDCA65-15-45
MGDCA65-15-70
MGDCA65-20-45
MGDCA65-20-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCam Types Tilt angle
(°)
Stroke
(mm)
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-545
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-570
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-1045
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-1070
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-1545
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-1570
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-2045
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-2070
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-545
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-570
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-1045
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-1070
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-1545
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-1570
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-2045
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-2070

Loading...

  1. 1
 

Basic Information

Capacity(tonf) 4 Installation space(mm) 65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.