(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Under Cam Units MGDCC90

Compact Under Cam Units MGDCC90

Move the mouse over the image to zoom

  • Volume Discount

•Cam Type: Compact
•Capacity (tonf): 7.8
•Installation space (mm): 90
•Stroke (mm): 55
•Compatible with: CMSD90-00-55

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGDCC90-00-55
MGDCC90-05-55
MGDCC90-10-55
MGDCC90-15-55
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTilt angle
(°)
1 Piece(s)Available

17 Days

100
1 Piece(s)Available

17 Days

105
1 Piece(s)Available

17 Days

1010
1 Piece(s)Available

17 Days

1015

Loading...

  1. 1
 

Basic Information

Cam Types Compact Capacity(tonf) 7.8 Installation space(mm) 90
Stroke(mm) 55

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.