(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC52/MGDCA52

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC52/MGDCA52

Move the mouse over the image to zoom

  • Volume Discount

•Capacity (tonf): 3
•Installation space (mm): 52
•Tilt angle (°): 0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGDC52-00-25
MGDC52-00-40
MGDC52-00-60
MGDCA52-00-25
MGDCA52-00-40
MGDCA52-00-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCam Types Stroke
(mm)
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-25
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-40
1 Piece(s)Available

17 Days

10Standard -Drilled Dowel Holes-60
1 Piece(s)Available

14 Days

10Standard -Finished Dowel Holes-25
1 Piece(s)Available

14 Days

10Standard -Finished Dowel Holes-40
1 Piece(s)Available

17 Days

10Standard -Finished Dowel Holes-60

Loading...

  1. 1
 

Basic Information

Capacity(tonf) 3 Installation space(mm) 52 Tilt angle(°) 0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.