(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC400/MGDC500/MGDC600/MGDCA400/MGDCA500/MGDCA600

Standard Under Cam Units -Drilled Dowel Holes/Finished Dowel Holes- MGDC400/MGDC500/MGDC600/MGDCA400/MGDCA500/MGDCA600

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Capacity (tonf): 21
•Tilt angle (°): 0
•Stroke (mm): 60
•Alteration: With

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGDC400-00-60
MGDC500-00-60
MGDC600-00-60
MGDCA400-00-60
MGDCA500-00-60
MGDCA600-00-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCam Types Installation space
(mm)
1 Piece(s)Available

33 Days

10Standard -Drilled Dowel Holes-400
1 Piece(s)Available

33 Days

10Standard -Drilled Dowel Holes-500
1 Piece(s)Available

33 Days

10Standard -Drilled Dowel Holes-600
1 Piece(s)Available

33 Days

10Standard -Finished Dowel Holes-400
1 Piece(s)Available

33 Days

10Standard -Finished Dowel Holes-500
1 Piece(s)Available

33 Days

10Standard -Finished Dowel Holes-600

Loading...

  1. 1
 

Basic Information

Capacity(tonf) 21 Tilt angle(°) 0 Stroke(mm) 60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.