(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrapless Burring Punches DLC Coating

Scrapless Burring Punches  DLC Coating

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Tip shape: Scrapless burring punches
•With/without jector: W/O

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-PH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-PH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-PH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-PH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-PH3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-PH3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-PH3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PH3E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PH4E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-PH4E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-PH4E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-PH4E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PH4E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-PHL2E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-PHL2E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-PHL2E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-PHL2E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AN-PHL3E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-PHL3E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-PHL3E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-PHL3E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AN-PHL4E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-PHL4E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-PHL4E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-PHL4E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AN-SH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-SH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-SH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-SH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-SH3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-SH3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-SH3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SH3E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SH4E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AN-SH4E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AN-SH4E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AN-SH4E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SH4E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AN-SHL2E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-SHL2E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-SHL2E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-SHL2E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AN-SHL3E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-SHL3E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-SHL3E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-SHL3E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AN-SHL4E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
AN-SHL4E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
AN-SHL4E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
AN-SHL4E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
ANW-PH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
ANW-PH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
ANW-PH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
ANW-PH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
ANW-PH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
ANW-PH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface treatment Tip shape L (Length)
(mm)
Shank diameter tolerance B (Tip length) D (Shank diameter)
(mm)
F
(mm)
P (Tip dimension)
(mm)
R (Tip R)
(mm)
V (Tip dimension)
(mm)
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.1 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation2E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation3E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelWithout DLC foundation4E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.1 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation2E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation3E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10SKH51 EquivalentWithout DLC foundation4E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-
1 Piece(s)

15 Days or more

10Powdered high-speed steelDLC foundation WPC3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

Loading...

 

Basic Information

Tip shape Scrapless burring punches With/without jector W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.