(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Round Punches DLC Coating (Part Numbers)

Round Punches  DLC Coating
  • New Products

•Shank Type: Single-stepped
•Tip shape: A
•Material: Powdered high-speed steel
•Shank Mounting Part Shape: Flange stopper
•Shank Diameter D Tolerance: +0.005/0

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-PHTAL4-[40,​50]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PHTAL4-[40,​50]-P[0.5-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL4-[40,​50]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PHTAL4-[40,​50]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL4-LC[40-50/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PHTAL4-LC[40-50/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL4-LC[40-50/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PHTAL4-LC[40-50/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL4-LCT[40-50/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
N-PHTAL4-LCT[40-50/0.1]-P[0.5-2/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL4-LCT[40-50/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
N-PHTAL4-LCT[40-50/0.1]-P[0.5-2/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL5-[40,​50,​60]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PHTAL5-[40,​50,​60]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL5-[40,​50,​60]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PHTAL5-[40,​50,​60]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PHTAL5-LC[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
N-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
N-PHTAL5-LCT[40-60/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL6-[40,​50,​60,​70]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL6-LC[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL6-LCT[40-70/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL8-[40,​50,​60,​70]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL8-LC[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
N-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
N-PHTAL8-LCT[40-70/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-B[2-10/1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-B[11,​12,​13]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[2-10/1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[11,​12,​13]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[13.1-15.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[2-10/1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[11,​12,​13]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[16.1-19.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[2-10/1]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[11,​12,​13]
N-PHTAL10-[40-70/10]-P[3-8/0.01]-TC[20.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-B[2-10/1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-B[11,​12,​13]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[2-10/1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[11,​12,​13]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[2-10/1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[11,​12,​13]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[2-10/1]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[11,​12,​13]
N-PHTAL10-LC[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-B[2-10/1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-B[11,​12,​13]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[2-10/1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-B[11,​12,​13]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[13.1-15.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[2-10/1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-B[11,​12,​13]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[16.1-19.9/0.1]-BC[2.1-40/0.1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[2-10/1]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-B[11,​12,​13]
N-PHTAL10-LCT[40-70/0.1]-P[3-8/0.01]-TC[20.1-24.9/0.1]-BC[2.1-40/0.1]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-T[13,​16,​20,​25]-B[2-10/1]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-T[13,​16,​20,​25]-B[11,​12,​13]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-T[13,​16,​20,​25]-BC[2.1-40/0.1]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-TC[13.1-15.9/0.1]-B[2-10/1]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-TC[13.1-15.9/0.1]-B[11,​12,​13]
N-PHTAL13-[40-70/10]-P[3-10/0.01]-TC[13.1-15.9/0.1]-BC[2.1-40/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface treatment D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
BC (Tip length change)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
T (Head length)
(mm)
TC (T dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 240 ~ 502 ~ 6---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 240 ~ 50-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 240 ~ 502 ~ 6----13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 240 ~ 50-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2-2 ~ 6-40 ~ 50-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2--2.1 ~ 4040 ~ 50-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2-2 ~ 6-40 ~ 50--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2--2.1 ~ 4040 ~ 50--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2-2 ~ 6--40 ~ 5013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2--2.1 ~ 40-40 ~ 5013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2-2 ~ 6--40 ~ 50-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation40.5 ~ 2--2.1 ~ 40-40 ~ 50-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 340 ~ 602 ~ 8---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 340 ~ 60-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 340 ~ 602 ~ 8----13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 340 ~ 60-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3-2 ~ 8-40 ~ 60-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3--2.1 ~ 4040 ~ 60-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3-2 ~ 8-40 ~ 60--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3--2.1 ~ 4040 ~ 60--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3-2 ~ 8--40 ~ 6013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3--2.1 ~ 40-40 ~ 6013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3-2 ~ 8--40 ~ 60-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation51 ~ 3--2.1 ~ 40-40 ~ 60-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 440 ~ 702 ~ 13---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 440 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 440 ~ 702 ~ 13----13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 440 ~ 70-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4-2 ~ 13-40 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4--2.1 ~ 4040 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4-2 ~ 13-40 ~ 70--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4--2.1 ~ 4040 ~ 70--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4-2 ~ 13--40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4--2.1 ~ 40-40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4-2 ~ 13--40 ~ 70-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation61.5 ~ 4--2.1 ~ 40-40 ~ 70-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 640 ~ 702 ~ 13---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 640 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 640 ~ 702 ~ 13----13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 640 ~ 70-2.1 ~ 40---13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6-2 ~ 13-40 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6--2.1 ~ 4040 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6-2 ~ 13-40 ~ 70--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6--2.1 ~ 4040 ~ 70--13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6-2 ~ 13--40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6--2.1 ~ 40-40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6-2 ~ 13--40 ~ 70-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation82 ~ 6--2.1 ~ 40-40 ~ 70-13.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 702 ~ 10---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 7011 ~ 13---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 702 ~ 10----13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 7011 ~ 13----13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 70-2.1 ~ 40---13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 702 ~ 10----16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 7011 ~ 13----16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 70-2.1 ~ 40---16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 702 ~ 10----20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 7011 ~ 13----20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 840 ~ 70-2.1 ~ 40---20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10-40 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13-40 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 4040 ~ 70-13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10-40 ~ 70--13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13-40 ~ 70--13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 4040 ~ 70--13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10-40 ~ 70--16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13-40 ~ 70--16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 4040 ~ 70--16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10-40 ~ 70--20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13-40 ~ 70--20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 4040 ~ 70--20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10--40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13--40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 40-40 ~ 7013 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10--40 ~ 70-13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13--40 ~ 70-13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 40-40 ~ 70-13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10--40 ~ 70-16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13--40 ~ 70-16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 40-40 ~ 70-16.1 ~ 19.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-2 ~ 10--40 ~ 70-20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8-11 ~ 13--40 ~ 70-20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation103 ~ 8--2.1 ~ 40-40 ~ 70-20.1 ~ 24.9
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 702 ~ 10---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 7011 ~ 13---13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 70-2.1 ~ 40--13 ~ 25-
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 702 ~ 10----13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 7011 ~ 13----13.1 ~ 15.9
1 Piece(s)

15 Days or more

10Without DLC foundation133 ~ 1040 ~ 70-2.1 ~ 40---13.1 ~ 15.9

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Tip shape A Material Powdered high-speed steel Shank (mounting part) shape Flange stopper
Shank diameter D tolerance +0.005/0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.