(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Flat Shank, Tapped Punches - DLC Coating

Key Flat Shank, Tapped Punches - DLC Coating

Move the mouse over the image to zoom

  • New Products

•Shank Type: Single-stepped
•Material: SKH40 Equivalent (Powdered high-speed steel)
•Shank Mounting Part Shape: With key flat tap
•Shank Diameter D Tolerance: +0.005/0
•Specification: Tapped standard type

  • BOLT
  • SKH51
  • POWDER HSS
  • DLC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GN-MPHAL6-[50-80/10]-P[2-3.8/0.01]
GN-MPHAL6-[50-80/10]-PC[1-1.99/0.01]
GN-MPHAL6-LC[27-79.9/0.1]-P[2-3.8/0.01]
GN-MPHAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
GN-MPHAL8-[50-100/10]-P[3-5.8/0.01]
GN-MPHAL8-[50-100/10]-PC[1.5-2.99/0.01]
GN-MPHAL8-LC[27-99.9/0.1]-P[3-5.8/0.01]
GN-MPHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GN-MPHAL10-[50-100/10]-P[3-7.8/0.01]
GN-MPHAL10-[50-100/10]-PC[1.5-2.99/0.01]
GN-MPHAL10-LC[27-99.9/0.1]-P[3-7.8/0.01]
GN-MPHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GN-MPHAL13-[50-100/10]-P[6-10.8/0.01]
GN-MPHAL13-[50-100/10]-PC[3-5.99/0.01]
GN-MPHAL13-LC[27-99.9/0.1]-P[6-10.8/0.01]
GN-MPHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
GN-MPHAL16-[60-100/10]-P[10-13.8/0.01]
GN-MPHAL16-[60-100/10]-PC[5-9.99/0.01]
GN-MPHAL16-LC[27-99.9/0.1]-P[10-13.8/0.01]
GN-MPHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
GN-MPHAL20-[60-100/10]-P[13-17.8/0.01]
GN-MPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
GN-MPHAL20-LC[27-99.9/0.1]-P[13-17.8/0.01]
GN-MPHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
GN-MPHAL25-[60-100/10]-P[18-22.8/0.01]
GN-MPHAL25-[60-100/10]-PC[9-17.99/0.01]
GN-MPHAL25-LC[27-99.9/0.1]-P[18-22.8/0.01]
GN-MPHAL25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
GN-MPHAS6-[40-80/10]-P[2-3.8/0.01]
GN-MPHAS6-[40-80/10]-PC[1-1.99/0.01]
GN-MPHAS6-LC[27-79.9/0.1]-P[2-3.8/0.01]
GN-MPHAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
GN-MPHAS8-[40-100/10]-P[3-5.8/0.01]
GN-MPHAS8-[40-100/10]-PC[1.5-2.99/0.01]
GN-MPHAS8-LC[27-99.9/0.1]-P[3-5.8/0.01]
GN-MPHAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GN-MPHAS10-[40-100/10]-P[3-7.8/0.01]
GN-MPHAS10-[40-100/10]-PC[1.5-2.99/0.01]
GN-MPHAS10-LC[27-99.9/0.1]-P[3-7.8/0.01]
GN-MPHAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
GN-MPHAS13-[40-100/10]-P[6-10.8/0.01]
GN-MPHAS13-[40-100/10]-PC[3-5.99/0.01]
GN-MPHAS13-LC[27-99.9/0.1]-P[6-10.8/0.01]
GN-MPHAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
GN-MPHAS16-[40-100/10]-P[10-13.8/0.01]
GN-MPHAS16-[40-100/10]-PC[5-9.99/0.01]
GN-MPHAS16-LC[27-99.9/0.1]-P[10-13.8/0.01]
GN-MPHAS16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
GN-MPHAS20-[40-100/10]-P[13-17.8/0.01]
GN-MPHAS20-[40-100/10]-PC[6.5-12.99/0.01]
GN-MPHAS20-LC[27-99.9/0.1]-P[13-17.8/0.01]
GN-MPHAS20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
GN-MPHAS25-[40-100/10]-P[18-22.8/0.01]
GN-MPHAS25-[40-100/10]-PC[9-17.99/0.01]
GN-MPHAS25-LC[27-99.9/0.1]-P[18-22.8/0.01]
GN-MPHAS25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
GN-MPHAX6-[50-80/10]-P[2-3.8/0.01]
GN-MPHAX6-[50-80/10]-PC[1-1.99/0.01]
GN-MPHAX6-LC[27-79.9/0.1]-P[2-3.8/0.01]
GN-MPHAX6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL62 ~ 3.850 ~ 80-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL6-50 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL83 ~ 5.850 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL8-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL83 ~ 5.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL103 ~ 7.850 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL10-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL103 ~ 7.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL136 ~ 10.850 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL13-50 ~ 100-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL136 ~ 10.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL1610 ~ 13.860 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL16-60 ~ 100-5 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL1610 ~ 13.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL2013 ~ 17.860 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL20-60 ~ 100-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL2013 ~ 17.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL20--27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL2518 ~ 22.860 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL25-60 ~ 100-9 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL2518 ~ 22.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingL25--27 ~ 99.99 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS62 ~ 3.840 ~ 80-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS6-40 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS83 ~ 5.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS8-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS83 ~ 5.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS103 ~ 7.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS10-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS103 ~ 7.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS136 ~ 10.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS13-40 ~ 100-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS136 ~ 10.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS1610 ~ 13.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS16-40 ~ 100-5 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS1610 ~ 13.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS2013 ~ 17.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS20-40 ~ 100-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS2013 ~ 17.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS20--27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS2518 ~ 22.840 ~ 100-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS25-40 ~ 100-9 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS2518 ~ 22.8-27 ~ 99.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingS25--27 ~ 99.99 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingX62 ~ 3.850 ~ 80-----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingX6-50 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingX62 ~ 3.8-27 ~ 79.9----
1 Piece(s)

15 Days or more

10RoundDLC (XCD) coatingX6--27 ~ 79.91 ~ 1.99---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKH40 Equivalent (Powdered high-speed steel) Shank (mounting part) shape With key flat tap Shank diameter D tolerance +0.005/0
Specification Tapped standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.