(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapped Punches DLC Coating

Tapped Punches  DLC Coating

Click this image to zoom it.

  • New Products

•Shank Type: Single-stepped
•Material: Powdered high-speed steel
•Shank Mounting Part Shape: Tapped
•Specification: Tapped standard type

  • BOLT
  • SKH51
  • POWDER HSS
  • DLC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-MPHAL5-[50-80/10]-P[2-4.99/0.01]
AN-MPHAL5-[50-80/10]-PC[1-1.99/0.01]
AN-MPHAL5-LC[27-79.9/0.1]-P[2-4.99/0.01]
AN-MPHAL5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AN-MPHAL6-[50-80/10]-P[2-5.99/0.01]
AN-MPHAL6-[50-80/10]-PC[1-1.99/0.01]
AN-MPHAL6-LC[27-79.9/0.1]-P[2-5.99/0.01]
AN-MPHAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AN-MPHAL8-[50-100/10]-P[3-7.99/0.01]
AN-MPHAL8-[50-100/10]-PC[1.5-2.99/0.01]
AN-MPHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AN-MPHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-MPHAL10-[50-100/10]-P[3-9.99/0.01]
AN-MPHAL10-[50-100/10]-PC[1.5-2.99/0.01]
AN-MPHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AN-MPHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-MPHAL13-[50-100/10]-P[6-12.99/0.01]
AN-MPHAL13-[50-100/10]-PC[3-5.99/0.01]
AN-MPHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
AN-MPHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
AN-MPHAL16-[60-100/10]-P[10-15.99/0.01]
AN-MPHAL16-[60-100/10]-PC[5-9.99/0.01]
AN-MPHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
AN-MPHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
AN-MPHAL20-[60-100/10]-P[13-19.99/0.01]
AN-MPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
AN-MPHAL20-LC[27-99.9/0.1]-P[13-19.99/0.01]
AN-MPHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
AN-MPHAL25-[60-100/10]-P[18-24.99/0.01]
AN-MPHAL25-[60-100/10]-PC[9-17.99/0.01]
AN-MPHAL25-LC[27-99.9/0.1]-P[18-24.99/0.01]
AN-MPHAL25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
AN-MPHAS5-[40-80/10]-P[2-4.99/0.01]
AN-MPHAS5-[40-80/10]-PC[1-1.99/0.01]
AN-MPHAS5-LC[27-79.9/0.1]-P[2-4.99/0.01]
AN-MPHAS5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AN-MPHAS6-[40-80/10]-P[2-5.99/0.01]
AN-MPHAS6-[40-80/10]-PC[1-1.99/0.01]
AN-MPHAS6-LC[27-79.9/0.1]-P[2-5.99/0.01]
AN-MPHAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
AN-MPHAS8-[40-100/10]-P[3-7.99/0.01]
AN-MPHAS8-[40-100/10]-PC[1.5-2.99/0.01]
AN-MPHAS8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AN-MPHAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-MPHAS10-[40-100/10]-P[3-9.99/0.01]
AN-MPHAS10-[40-100/10]-PC[1.5-2.99/0.01]
AN-MPHAS10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AN-MPHAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-MPHAS13-[40-100/10]-P[6-12.99/0.01]
AN-MPHAS13-[40-100/10]-PC[3-5.99/0.01]
AN-MPHAS13-LC[27-99.9/0.1]-P[6-12.99/0.01]
AN-MPHAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
AN-MPHAS16-[40-100/10]-P[10-15.99/0.01]
AN-MPHAS16-[40-100/10]-PC[5-9.99/0.01]
AN-MPHAS16-LC[27-99.9/0.1]-P[10-15.99/0.01]
AN-MPHAS16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
AN-MPHAS20-[40-100/10]-P[13-19.99/0.01]
AN-MPHAS20-[40-100/10]-PC[6.5-12.99/0.01]
AN-MPHAS20-LC[27-99.9/0.1]-P[13-19.99/0.01]
AN-MPHAS20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L52 ~ 4.9950 ~ 80-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L5-50 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L52 ~ 4.99-27 ~ 79.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L5--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L62 ~ 5.9950 ~ 80-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L6-50 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L62 ~ 5.99-27 ~ 79.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L83 ~ 7.9950 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L8-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L83 ~ 7.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L103 ~ 9.9950 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L10-50 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L103 ~ 9.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L136 ~ 12.9950 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L13-50 ~ 100-3 ~ 5.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L136 ~ 12.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L1610 ~ 15.9960 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L16-60 ~ 100-5 ~ 9.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L1610 ~ 15.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L2013 ~ 19.9960 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L20-60 ~ 100-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L2013 ~ 19.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L20--27 ~ 99.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L2518 ~ 24.9960 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L25-60 ~ 100-9 ~ 17.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L2518 ~ 24.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0L25--27 ~ 99.99 ~ 17.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S52 ~ 4.9940 ~ 80-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S5-40 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S52 ~ 4.99-27 ~ 79.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S5--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S62 ~ 5.9940 ~ 80-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S6-40 ~ 80-1 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S62 ~ 5.99-27 ~ 79.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S6--27 ~ 79.91 ~ 1.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S83 ~ 7.9940 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S8-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S83 ~ 7.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S8--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S103 ~ 9.9940 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S10-40 ~ 100-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S103 ~ 9.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S10--27 ~ 99.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S136 ~ 12.9940 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S13-40 ~ 100-3 ~ 5.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S136 ~ 12.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S13--27 ~ 99.93 ~ 5.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S1610 ~ 15.9940 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S16-40 ~ 100-5 ~ 9.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S1610 ~ 15.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S16--27 ~ 99.95 ~ 9.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S2013 ~ 19.9940 ~ 100-----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S20-40 ~ 100-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S2013 ~ 19.99-27 ~ 99.9----
1 Piece(s)

15 Days or more

10AWithout DLC foundation+0.005/0S20--27 ~ 99.96.5 ~ 12.99---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material Powdered high-speed steel Shank (mounting part) shape Tapped Specification Tapped standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.