(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Reverse Angular Button Dies Dowel Slot Type (Part Numbers)

Scrap Retention Reverse Angular Button Dies  Dowel Slot Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape: Dowel fixing
•Inner Shape: Regular
•Scrap Retention: Reverse taper
•Material: SKD11 Equivalent
•Shank Diameter D Tolerance: n5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-[16,​20,​22,​25,​28,​30,​32,​35]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[10-15.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[16.1-19.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[6.01-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[6.01-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD10-LC[30.1-34.9/0.1]-PC[6.01-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-[16,​20,​22,​25,​28,​30,​32,​35]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[10-15.9/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-KDD13-LC[16.1-19.9/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape D (Shank diameter)
(mm)
C (Clearance)
(mm)
FH (Tapered depth)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
Tensile strength level selection W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 516 ~ 35-0.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-10 ~ 15.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-16.1 ~ 19.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-20.1 ~ 21.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-22.1 ~ 24.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-25.1 ~ 29.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-6.01 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-6.01 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10D100.05 ~ 21 ~ 5-30.1 ~ 34.90.5 ~ 8-6.01 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 81.5 ~ 8--H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 81.5 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 81.5 ~ 8--H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-1 ~ 1.49-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-1 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-1 ~ 1.49-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-8.01 ~ 8.2-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 716 ~ 35-0.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 81.5 ~ 8--H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 81.5 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 81.5 ~ 8--H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-1 ~ 1.49-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-1 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-1 ~ 1.49-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-8.01 ~ 8.2-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-10 ~ 15.90.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 81.5 ~ 8--H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 81.5 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 81.5 ~ 8--H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-1 ~ 1.49-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-1 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-1 ~ 1.49-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-8.01 ~ 8.2-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10D130.05 ~ 21 ~ 7-16.1 ~ 19.90.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.2

Loading...

 

Basic Information

Shape Dowel fixing Inside shape Regular Scrap retention Reverse taper
Machining to prevent scrap clogging No Material SKD11 Equivalent Shank diameter D tolerance n5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.