(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scrap Retention Reverse Taper Button Dies Headed Type

Scrap Retention Reverse Taper Button Dies  Headed Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Shape: Headed type
•Inner Shape: Regular
•Scrap Retention: Reverse taper

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SRT-HDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-[16,​20,​22,​25,​28,​30,​32,​35]-P[1.9-3/0.01]-WC[3.01-3.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[2.77-3.2/0.01]-W[1-3/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-[16,​20,​22,​25,​28,​30,​32,​35]-PC[2.77-3.2/0.01]-WC[3.01-3.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-LC[9-35/0.1]-P[1.9-3/0.01]-W[1-3/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-LC[9-35/0.1]-P[1.9-3/0.01]-WC[3.01-3.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-LC[9-35/0.1]-PC[2.77-3.2/0.01]-W[1-3/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD6-LC[9-35/0.1]-PC[2.77-3.2/0.01]-WC[3.01-3.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-2/0.1]
SRT-HDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-P[1.9-4/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-[16,​20,​22,​25,​28,​30,​32,​35,​40]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-LC[9-40/0.1]-P[1.9-4/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-LC[9-40/0.1]-P[1.9-4/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-LC[9-40/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD8-LC[9-40/0.1]-PC[4.01-4.2/0.01]-WC[4.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-3/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[5.6-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[5.6-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[5.6-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-P[1.9-6/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-P[1.9-6/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-P[1.9-6/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[1-1.19/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[1-1.19/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[1-1.19/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[5.6-6.2/0.01]-W[1.2-6/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[5.6-6.2/0.01]-WC[1-1.19/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD10-LC[9-40/0.1]-PC[5.6-6.2/0.01]-WC[6.01-6.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-5/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-P[1.9-8/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-P[1.9-8/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-P[1.9-8/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[1-1.49/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[1-1.49/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[1-1.49/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[8.01-8.2/0.01]-W[1.5-8/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[8.01-8.2/0.01]-WC[1-1.49/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD13-LC[9-40/0.1]-PC[8.01-8.2/0.01]-WC[8.01-8.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-P[2-10/0.01]-WC[10.01-10.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[1-1.99/0.01]-WC[10.01-10.2/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[10.01-10.2/0.01]-W[2-10/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
SRT-HDD16-[16,​20,​22,​25,​28,​30,​32,​35,​40,​45]-PC[10.01-10.2/0.01]-WC[1-1.99/0.01]-MT[0.5-8/0.01]-C[0.05-2/0.005]-[H,​L,​M]-FH[1-7/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance D (Shank diameter)
(mm)
C (Clearance)
(mm)
FH (Tapered depth)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
Tensile strength level selection W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 216 ~ 35-0.5 ~ 81 ~ 3--H / L / M1 ~ 3-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 216 ~ 35-0.5 ~ 81 ~ 3--H / L / M-3.01 ~ 3.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 216 ~ 35-0.5 ~ 8-2.77 ~ 3.2-H / L / M1 ~ 3-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 216 ~ 35-0.5 ~ 8-2.77 ~ 3.2-H / L / M-3.01 ~ 3.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 2-9 ~ 350.5 ~ 81 ~ 3--H / L / M1 ~ 3-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 2-9 ~ 350.5 ~ 81 ~ 3--H / L / M-3.01 ~ 3.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 2-9 ~ 350.5 ~ 8-2.77 ~ 3.2-H / L / M1 ~ 3-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm560.05 ~ 21 ~ 2-9 ~ 350.5 ~ 8-2.77 ~ 3.2-H / L / M-3.01 ~ 3.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 316 ~ 40-0.5 ~ 81 ~ 4--H / L / M1 ~ 4-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 316 ~ 40-0.5 ~ 81 ~ 4--H / L / M-4.01 ~ 4.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 316 ~ 40-0.5 ~ 8-4.01 ~ 4.2-H / L / M1 ~ 4-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 316 ~ 40-0.5 ~ 8-4.01 ~ 4.2-H / L / M-4.01 ~ 4.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 3-9 ~ 400.5 ~ 81 ~ 4--H / L / M1 ~ 4-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 3-9 ~ 400.5 ~ 81 ~ 4--H / L / M-4.01 ~ 4.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 3-9 ~ 400.5 ~ 8-4.01 ~ 4.2-H / L / M1 ~ 4-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm580.05 ~ 21 ~ 3-9 ~ 400.5 ~ 8-4.01 ~ 4.2-H / L / M-4.01 ~ 4.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-5.6 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-5.6 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 516 ~ 45-0.5 ~ 8-5.6 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 81.2 ~ 6--H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 81.2 ~ 6--H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 81.2 ~ 6--H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-1 ~ 1.19-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-5.6 ~ 6.2-H / L / M1.2 ~ 6-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-5.6 ~ 6.2-H / L / M-1 ~ 1.19
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5100.05 ~ 21 ~ 5-9 ~ 400.5 ~ 8-5.6 ~ 6.2-H / L / M-6.01 ~ 6.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 81.5 ~ 8--H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 81.5 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 81.5 ~ 8--H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.49-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.49-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-8.01 ~ 8.2-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 81.5 ~ 8--H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 81.5 ~ 8--H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 81.5 ~ 8--H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-1 ~ 1.49-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-1 ~ 1.49-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-1 ~ 1.49-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-8.01 ~ 8.2-H / L / M1.5 ~ 8-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-8.01 ~ 8.2-H / L / M-1 ~ 1.49
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5130.05 ~ 21 ~ 7-9 ~ 400.5 ~ 8-8.01 ~ 8.2-H / L / M-8.01 ~ 8.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 82 ~ 10--H / L / M2 ~ 10-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 82 ~ 10--H / L / M-1 ~ 1.99
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 82 ~ 10--H / L / M-10.01 ~ 10.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.99-H / L / M2 ~ 10-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.99-H / L / M-1 ~ 1.99
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-1 ~ 1.99-H / L / M-10.01 ~ 10.2
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-10.01 ~ 10.2-H / L / M2 ~ 10-
1 Piece(s)

12 Days or more

10DSKD11 Equivalentm5160.05 ~ 21 ~ 716 ~ 45-0.5 ~ 8-10.01 ~ 10.2-H / L / M-1 ~ 1.99

Loading...

 

Basic Information

Shape Headed type Inside shape Regular Scrap retention Reverse taper
Machining to prevent scrap clogging No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.