(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reference Pins for Checking Fixtures Round Type

Reference Pins for Checking Fixtures Round Type

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Reference Pins for Checking Fixtures - Round see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGTA13-P[6-9/0.01]-S[3-6/1]
BGTA16-P[9.01-12/0.01]-S[5-8/1]
BGTA21-P[12.01-16/0.01]-S[9-12/1]
BGTA26-P[16.01-20/0.01]-S[9-15/1]
BGTA32-P[20.01-27/0.01]-S[9-20/1]
BGTAH13-P[6-9/0.01]-S[3-6/1]
BGTAH16-P[9.01-12/0.01]-S[5-8/1]
BGTAH21-P[12.01-16/0.01]-S[9-12/1]
BGTAH26-P[16.01-20/0.01]-S[9-15/1]
BGTAH32-P[20.01-27/0.01]-S[9-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSQuench H (Width across flats)
(mm)
P (Gauge dimension)
(mm)
S (Gauge dimension)
(mm)
1 Piece(s)

10 Days or more

10W/O136 ~ 93 ~ 6
1 Piece(s)

10 Days or more

10W/O169.01 ~ 125 ~ 8
1 Piece(s)

10 Days or more

10W/O2112.01 ~ 169 ~ 12
1 Piece(s)

10 Days or more

10W/O2616.01 ~ 209 ~ 15
1 Piece(s)

10 Days or more

10W/O3220.01 ~ 279 ~ 20
1 Piece(s)

10 Days or more

10With136 ~ 93 ~ 6
1 Piece(s)

10 Days or more

10With169.01 ~ 125 ~ 8
1 Piece(s)

10 Days or more

10With2112.01 ~ 169 ~ 12
1 Piece(s)

10 Days or more

10With2616.01 ~ 209 ~ 15
1 Piece(s)

10 Days or more

10With3220.01 ~ 279 ~ 20

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.