(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Carbide Pin Gauges Large Diameter Type

PRECISION Carbide Pin Gauges Large Diameter Type

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Precision Carbide Pin Gauges - Large Diameter see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGOB14-P[10-14/0.001]
VGOB18-P[14.001-18/0.001]
VGOB24-P[18.001-24/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
P (Gauge diameter)
(mm)
1 Piece(s)

13 Days or more

101410 ~ 14
1 Piece(s)

13 Days or more

101814.001 ~ 18
1 Piece(s)

13 Days or more

102418.001 ~ 24

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.