(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Large Carbide Limit Gauges One-End Stepped Type

PRECISION Large Carbide Limit Gauges One-End Stepped Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • PRECISION Large Carbide Limit Gauges One-End Stepped Type
  • PRECISION Large Carbide Limit Gauges One-End Stepped Type

For complete product overview and details on Precision Large Carbide Limit Gauges - One-End Stepped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGSB14-P[10-14/0.001]-S[9.901-14.1/0.001]-T[9.901-14.1/0.001]
VGSB18-P[14.001-18/0.001]-S[13.901-18.1/0.001]-T[13.901-18.1/0.001]
VGSB24-P[18.001-24/0.001]-S[17.901-24.1/0.001]-T[17.901-24.1/0.001]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Nominal diameter)
(mm)
P (Applicable nominal value)
(mm)
S (Gauge diameter)
(mm)
T (Gauge diameter)
(mm)
1 Piece(s)

13 Days or more

101410 ~ 149.901 ~ 14.19.901 ~ 14.1
1 Piece(s)

13 Days or more

101814.001 ~ 1813.901 ~ 18.113.901 ~ 18.1
1 Piece(s)

13 Days or more

102418.001 ~ 2417.901 ~ 24.117.901 ~ 24.1

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.