(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Stock Block Sets -ESBT+PH Set-

Urethane Stock Block Sets -ESBT+PH Set-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Set Content: Stroke end pipe + Urethane + Sleeve + Bolt
•Stroke End Pipe Specification: No bottom
•Sleeve Specification: S

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHBT40-80-60-R
PHBT40-80-60-Y
PHBT50-110-85-R
PHBT50-110-85-Y
PHBT70-140-90-R
PHBT70-140-90-Y
PHBT70-140-100-R
PHBT70-140-100-Y
PHBT70-140-110-R
PHBT70-140-110-Y
PHBT90-140-90-R
PHBT90-140-90-Y
PHBT90-140-100-R
PHBT90-140-100-Y
PHBT90-140-110-R
PHBT90-140-110-Y
PHBT100-140-90-R
PHBT100-140-90-Y
PHBT100-140-100-R
PHBT100-140-100-Y
PHBT100-140-110-R
PHBT100-140-110-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Urethane outer diameter, urethane outer diameter for stroke end pipe)
(mm)
L and L1 (Stroke end pipe full length)
(mm)
L (Urethane full length)
(mm)
Color: Secure color
1 Piece(s)Available

8 Days or more

406080R (Red)
1 Piece(s)Available

8 Days or more

406080Y (Yellow)
1 Piece(s)Available

8 Days or more

5085110R (Red)
1 Piece(s)Available

8 Days or more

5085110Y (Yellow)
1 Piece(s)Available

8 Days or more

7090140R (Red)
1 Piece(s)Available

8 Days or more

7090140Y (Yellow)
1 Piece(s)Available

8 Days or more

70100140R (Red)
1 Piece(s)Available

8 Days or more

70100140Y (Yellow)
1 Piece(s)Available

8 Days or more

70110140R (Red)
1 Piece(s)Available

8 Days or more

70110140Y (Yellow)
1 Piece(s)Available

8 Days or more

9090140R (Red)
1 Piece(s)Available

8 Days or more

9090140Y (Yellow)
1 Piece(s)Available

8 Days or more

90100140R (Red)
1 Piece(s)Available

8 Days or more

90100140Y (Yellow)
1 Piece(s)Available

8 Days or more

90110140R (Red)
1 Piece(s)Available

8 Days or more

90110140Y (Yellow)
1 Piece(s)Available

8 Days or more

10090140R (Red)
1 Piece(s)Available

8 Days or more

10090140Y (Yellow)
1 Piece(s)Available

8 Days or more

100100140R (Red)
1 Piece(s)Available

8 Days or more

100100140Y (Yellow)
1 Piece(s)Available

8 Days or more

100110140R (Red)
1 Piece(s)Available

8 Days or more

100110140Y (Yellow)

Loading...

  1. 1
 

Basic Information

Set contents Stroke end pipe + Urethane + Sleeve + Bolt Stroke end pipe specifications No bottom Sleeve specification S

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.