(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethane Stock Block Sets -ESUB+PH Set-

Urethane Stock Block Sets -ESUB+PH Set-
  • Volume Discount

•Set Content: Stroke end pipe + Urethane + Sleeve + Bolt
•Stroke End Pipe Specification: No bottom
•Sleeve Specification: SU

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHUB40-80-60-R
PHUB40-80-60-Y
PHUB90-140-90-R
PHUB90-140-90-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Urethane outer diameter, urethane outer diameter for stroke end pipe)
(mm)
L and L1 (Stroke end pipe full length)
(mm)
L (Urethane full length)
(mm)
Color: Secure color
1 Piece(s)Available

8 Days or more

406080R (Red)
1 Piece(s)Available

8 Days or more

406080Y (Yellow)
1 Piece(s)Available

8 Days or more

9090140R (Red)
1 Piece(s)Available

8 Days or more

9090140Y (Yellow)

Loading...

  1. 1
 

Basic Information

Set contents Stroke end pipe + Urethane + Sleeve + Bolt Stroke end pipe specifications No bottom Sleeve specification SU

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.