(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Economy Urethanes Configurable Full Length Type

Economy Urethanes Configurable Full Length Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Economy Urethanes Configurable Full Length Type
  • Economy Urethanes Configurable Full Length Type
  • Economy Urethanes Configurable Full Length Type

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar shape

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AEX15-[10-200/1]
AEX20-[10-200/1]
AEX25-[10-200/1]
AEX30-[10-200/1]
AEX40-[10-200/1]
AEX50-[10-200/1]
AEX60-[10-200/1]
CEX8-[10-200/1]
CEX10-[10-200/1]
CEX15-[10-200/1]
CEX20-[10-200/1]
CEX25-[10-200/1]
CEX30-[10-200/1]
CEX40-[10-200/1]
CEX50-[10-200/1]
CEX60-[10-200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole/counterbore L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)

8 Days or more

Hole10 ~ 20015
1 Piece(s)

8 Days or more

Hole10 ~ 20020
1 Piece(s)

8 Days or more

Hole10 ~ 20025
1 Piece(s)

8 Days or more

Hole10 ~ 20030
1 Piece(s)

8 Days or more

Hole10 ~ 20040
1 Piece(s)

8 Days or more

Hole10 ~ 20050
1 Piece(s)

8 Days or more

Hole10 ~ 20060
1 Piece(s)

8 Days or more

None10 ~ 2008
1 Piece(s)

8 Days or more

None10 ~ 20010
1 Piece(s)

8 Days or more

None10 ~ 20015
1 Piece(s)

8 Days or more

None10 ~ 20020
1 Piece(s)

8 Days or more

None10 ~ 20025
1 Piece(s)

8 Days or more

None10 ~ 20030
1 Piece(s)

8 Days or more

None10 ~ 20040
1 Piece(s)

8 Days or more

None10 ~ 20050
1 Piece(s)

8 Days or more

None10 ~ 20060

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.