(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Die Spring - 13% Deflection, Chrome Silicon, JIS

Heavy Duty Die Spring - 13% Deflection, Chrome Silicon, JIS

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Allowable deflection ratio : 13~13
•Maximum load : 515~16045
•Outer diameter (D) : 10~50
For complete product overview and details on Heavy Load Coil Spring - 13% Deflection, SWZ Series (MISUMI) see the sections below:

  • FL300
  • OD50

PDFP.1427

Unit examples related to this product

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SWZ10-25
SWZ10-30
SWZ10-35
SWZ10-40
SWZ10-45
SWZ10-50
SWZ10-55
SWZ10-60
SWZ12-25
SWZ12-30
SWZ12-35
SWZ12-40
SWZ12-45
SWZ12-50
SWZ12-55
SWZ12-60
SWZ14-30
SWZ14-35
SWZ14-40
SWZ14-45
SWZ14-50
SWZ14-55
SWZ14-60
SWZ16-30
SWZ16-35
SWZ16-40
SWZ16-45
SWZ16-50
SWZ16-55
SWZ16-60
SWZ18-30
SWZ18-35
SWZ18-40
SWZ18-45
SWZ18-50
SWZ18-55
SWZ18-60
SWZ20-30
SWZ20-35
SWZ20-40
SWZ20-45
SWZ20-50
SWZ20-55
SWZ20-60
SWZ20-65
SWZ20-70
SWZ20-75
SWZ20-80
SWZ20-90
SWZ20-100
SWZ22-35
SWZ22-40
SWZ22-45
SWZ22-50
SWZ22-55
SWZ22-60
SWZ22-65
SWZ22-70
SWZ22-75
SWZ22-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

105151025
1 Piece(s)Available

Same day

Stock

105151030
1 Piece(s)Available

8 Days or more

105151035
1 Piece(s)Available

8 Days or more

105151040
1 Piece(s)Available

8 Days or more

105151045
1 Piece(s)Available

8 Days or more

105151050
1 Piece(s)Available

8 Days or more

105151055
1 Piece(s)Available

8 Days or more

105151060
1 Piece(s)Available

8 Days or more

106981225
1 Piece(s)Available

8 Days or more

106981230
1 Piece(s)Available

8 Days or more

106981235
1 Piece(s)Available

8 Days or more

106981240
1 Piece(s)Available

8 Days or more

106981245
1 Piece(s)Available

8 Days or more

106981250
1 Piece(s)Available

8 Days or more

106981255
1 Piece(s)Available

8 Days or more

106981260
1 Piece(s)Available

8 Days or more

1011911430
1 Piece(s)Available

8 Days or more

1011911435
1 Piece(s)Available

8 Days or more

1011911440
1 Piece(s)Available

8 Days or more

1011911445
1 Piece(s)Available

8 Days or more

1011911450
1 Piece(s)Available

8 Days or more

1011911455
1 Piece(s)Available

Same day

Stock

1011911460
1 Piece(s)Available

8 Days or more

1017151630
1 Piece(s)Available

8 Days or more

1017151635
1 Piece(s)Available

8 Days or more

1017151640
1 Piece(s)Available

8 Days or more

1017151645
1 Piece(s)Available

44 Days or more

1017151650
1 Piece(s)Available

8 Days or more

1017151655
1 Piece(s)Available

8 Days or more

1017151660
1 Piece(s)Available

8 Days or more

1021571830
1 Piece(s)Available

8 Days or more

1021571835
1 Piece(s)Available

8 Days or more

1021571840
1 Piece(s)Available

8 Days or more

1021571845
1 Piece(s)Available

8 Days or more

1021571850
1 Piece(s)Available

8 Days or more

1021571855
1 Piece(s)Available

8 Days or more

1021571860
1 Piece(s)Available

8 Days or more

1025752030
1 Piece(s)Available

8 Days or more

1025752035
1 Piece(s)Available

8 Days or more

1025752040
1 Piece(s)Available

8 Days or more

1025752045
1 Piece(s)Available

8 Days or more

1025752050
1 Piece(s)Available

8 Days or more

1025752055
1 Piece(s)Available

8 Days or more

1025752060
1 Piece(s)Available

8 Days or more

1025752065
1 Piece(s)Available

8 Days or more

1025752070
1 Piece(s)Available

8 Days or more

1025752075
1 Piece(s)Available

8 Days or more

1025752080
1 Piece(s)Available

8 Days or more

1025752090
1 Piece(s)Available

8 Days or more

10257520100
1 Piece(s)Available

8 Days or more

1033442235
1 Piece(s)Available

8 Days or more

1033442240
1 Piece(s)Available

8 Days or more

1033442245
1 Piece(s)Available

8 Days or more

1033442250
1 Piece(s)Available

8 Days or more

1033442255
1 Piece(s)Available

8 Days or more

1033442260
1 Piece(s)Available

8 Days or more

1033442265
1 Piece(s)Available

8 Days or more

1033442270
1 Piece(s)Available

8 Days or more

1033442275
1 Piece(s)Available

8 Days or more

1033442280

Loading...

 

Basic Information

Material SWOSC-V Equivalent(Oil-tempered wire) Allowable deflection ratio(%) 13

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.