(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Stroke Plates -15 deg Copper Alloy Type-

Cam Stroke Plates -15 deg Copper Alloy Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material: Copper alloy
•Tilt angle (°): 15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CS15W50-110
CS15W50-130
CS15W50-150
CS15W75-110
CS15W75-130
CS15W75-150
CS15W100-110
CS15W100-130
CS15W100-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)
1 Piece(s)Available

8 Days or more

105011025
1 Piece(s)Available

8 Days or more

105013030
1 Piece(s)Available

8 Days or more

105015035
1 Piece(s)Available

8 Days or more

107511025
1 Piece(s)Available

8 Days or more

107513030
1 Piece(s)Available

8 Days or more

107515035
1 Piece(s)Available

8 Days or more

1010011025
1 Piece(s)Available

8 Days or more

1010013030
1 Piece(s)Available

8 Days or more

1010015035

Loading...

  1. 1
 

Basic Information

Material Copper alloy Tilt angle(°) 15 Oil groove No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.