(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Upper Plates -Cast Iron Type- CUPF

Cam Upper Plates -Cast Iron Type- CUPF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Material: Gray cast iron (FC250) with a special solid lubricant embedded.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CUPF52-100
CUPF52-150
CUPF52-200
CUPF52-250
CUPF72-100
CUPF72-150
CUPF72-200
CUPF72-250
CUPF77-150
CUPF77-200
CUPF77-250
CUPF82-150
CUPF82-200
CUPF82-250
CUPF105-150
CUPF105-200
CUPF105-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (width)
(mm)
L (length)
(mm)
1 Piece(s)Available

8 Days

1052100
1 Piece(s)Available

8 Days or more

1052150
1 Piece(s)Available

8 Days or more

1052200
1 Piece(s)Available

8 Days or more

1052250
1 Piece(s)Available

8 Days

1072100
1 Piece(s)Available

8 Days or more

1072150
1 Piece(s)Available

8 Days or more

1072200
1 Piece(s)Available

8 Days or more

1072250
1 Piece(s)Available

8 Days or more

1077150
1 Piece(s)Available

8 Days or more

1077200
1 Piece(s)Available

8 Days or more

1077250
1 Piece(s)Available

8 Days or more

1082150
1 Piece(s)Available

8 Days or more

1082200
1 Piece(s)Available

8 Days or more

1082250
1 Piece(s)Available

8 Days or more

10105150
1 Piece(s)Available

8 Days or more

10105200
1 Piece(s)Available

8 Days or more

10105250

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.