(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-

Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-

Move the mouse over the image to zoom

  • Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-
  • Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-
  • Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-
  • Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-
  • Oil-Free Thin Slide Plates -Copper Alloy 5mm Type-
  • Volume Discount

•Type: Copper alloy plate
•Thickness (mm): 5

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UTW28-50
UTW28-75
UTW28-100
UTW28-150
UTW38-50
UTW38-75
UTW38-100
UTW38-150
UTW48-75
UTW48-100
UTW48-125
UTW48-150
UTW75-75
UTW75-100
UTW75-125
UTW75-150
UTW100-100
UTW100-125
UTW100-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

Same day

Stock

102 holes2850
1 Piece(s)Available

Same day

Stock

102 holes2875
1 Piece(s)Available

Same day

Stock

102 holes28100
1 Piece(s)Available

8 Days

Stock

103 holes28150
1 Piece(s)Available

Same day

Stock

102 holes3850
1 Piece(s)Available

8 Days or more

102 holes3875
1 Piece(s)Available

Same day

Stock

102 holes38100
1 Piece(s)Available

Same day

Stock

103 holes38150
1 Piece(s)Available

Same day

Stock

102 holes4875
1 Piece(s)Available

8 Days or more

102 holes48100
1 Piece(s)Available

Same day

Stock

102 holes48125
1 Piece(s)Available

8 Days

Stock

103 holes48150
1 Piece(s)Available

8 Days or more

104 holes7575
1 Piece(s)Available

Same day

Stock

104 holes75100
1 Piece(s)Available

8 Days or more

104 holes75125
1 Piece(s)Available

8 Days or more

106 holes75150
1 Piece(s)Available

8 Days or more

104 holes100100
1 Piece(s)Available

Same day

Stock

104 holes100125
1 Piece(s)Available

8 Days or more

106 holes100150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)

Loading...

  1. 1

Basic Information

Type Copper alloy plate Thickness(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.