(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates -Copper Alloy 10mm Type-

Oil-Free Slide Plates -Copper Alloy 10mm Type-

Click this image to zoom it.

  • Oil-Free Slide Plates -Copper Alloy 10mm Type-
  • Oil-Free Slide Plates -Copper Alloy 10mm Type-
  • Oil-Free Slide Plates -Copper Alloy 10mm Type-
  • Volume Discount

•Type: Copper alloy plate
•Thickness (mm): 10

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STW28-75
STW28-100
STW28-125
STW28-150
STW38-75
STW38-100
STW38-125
STW38-150
STW48-75
STW48-100
STW48-125
STW48-150
STW48-200
STW58-75
STW58-100
STW58-150
STW75-75
STW75-100
STW75-125
STW75-150
STW75-200
STW100-100
STW100-125
STW100-150
STW100-200
STW100-250
STW125-150
STW125-200
STW125-250
STW150-150
STW150-200
STWT100-100
STWT100-125
STWT100-150
STWT100-200
STWT100-250
STWT125-150
STWT125-200
STWT125-250
STWT150-150
STWT150-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

Same day

Stock

102 holes2875
1 Piece(s)Available

Same day

Stock

102 holes28100
1 Piece(s)Available

Same day

Stock

102 holes28125
1 Piece(s)Available

Same day

Stock

102 holes28150
1 Piece(s)Available

Same day

Stock

102 holes3875
1 Piece(s)Available

Same day

Stock

102 holes38100
1 Piece(s)Available

Same day

Stock

102 holes38125
1 Piece(s)Available

Same day

Stock

102 holes38150
1 Piece(s)Available

Same day

Stock

102 holes4875
1 Piece(s)Available

Same day

Stock

102 holes48100
1 Piece(s)Available

Same day

Stock

102 holes48125
1 Piece(s)Available

Same day

Stock

102 holes48150
1 Piece(s)Available

Same day

Stock

102 holes48200
1 Piece(s)Available

Same day

Stock

102 holes5875
1 Piece(s)Available

Same day

Stock

102 holes58100
1 Piece(s)Available

Same day

Stock

102 holes58150
1 Piece(s)Available

Same day

Stock

102 holes7575
1 Piece(s)Available

Same day

Stock

102 holes75100
1 Piece(s)Available

Same day

Stock

102 holes75125
1 Piece(s)Available

8 Days

Stock

102 holes75150
1 Piece(s)Available

8 Days

Stock

102 holes75200
1 Piece(s)Available

Same day

Stock

104 holes100100
1 Piece(s)Available

Same day

Stock

104 holes100125
1 Piece(s)Available

Same day

Stock

104 holes100150
1 Piece(s)Available

Same day

Stock

104 holes100200
1 Piece(s)Available

8 Days or more

104 holes100250
1 Piece(s)Available

8 Days or more

104 holes125150
1 Piece(s)Available

Same day

Stock

104 holes125200
1 Piece(s)Available

8 Days or more

104 holes125250
1 Piece(s)Available

8 Days or more

104 holes150150
1 Piece(s)Available

8 Days or more

104 holes150200
1 Piece(s)Available

8 Days or more

102 holes100100
1 Piece(s)Available

Same day

Stock

102 holes100125
1 Piece(s)Available

8 Days or more

102 holes100150
1 Piece(s)Available

8 Days or more

102 holes100200
1 Piece(s)Available

8 Days or more

102 holes100250
1 Piece(s)Available

8 Days or more

102 holes125150
1 Piece(s)Available

8 Days or more

102 holes125200
1 Piece(s)Available

8 Days or more

102 holes125250
1 Piece(s)Available

8 Days or more

102 holes150150
1 Piece(s)Available

8 Days or more

102 holes150200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)

Loading...

  1. 1

Basic Information

Type Copper alloy plate Thickness(mm) 10

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.