(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushing Pin Sets

Pushing Pin Sets

Click this image to zoom it.

For complete product overview and details on Pushing Pin Sets see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSH8-[100,​150,​200]
PSH8-LC[50-199/1]
PSH10-[100,​150,​200]
PSH10-LC[50-199/1]
PSH13-[100,​150,​200]
PSH13-LC[50-199/1]
PSH16-[100,​150,​200]
PSH16-LC[50-199/1]
PSPH8-[100,​150,​200]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH8-[100,​150,​200]-FC[80-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH8-LC[50-199/1]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH8-LC[50-199/1]-FC[80-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH10-[100,​150,​200]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH10-[100,​150,​200]-FC[85-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH10-LC[50-199/1]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH10-LC[50-199/1]-FC[85-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH13-[100,​150,​200]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH13-[100,​150,​200]-FC[90-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH13-LC[50-199/1]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH13-LC[50-199/1]-FC[90-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH16-[100,​150,​200]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH16-[100,​150,​200]-FC[95-299/1]-[100,​125,​150,​175,​200,​250,​300]
PSPH16-LC[50-199/1]-[150,​200,​250,​300]-[100,​125,​150,​175,​200,​250,​300]
PSPH16-LC[50-199/1]-FC[95-299/1]-[100,​125,​150,​175,​200,​250,​300]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSales form P (Pin diameter)
(mm)
F (Spring case length)
(mm)
FC (Spring case length change)
(mm)
FL (Spring WP and length selection) L (Push pin length)
(mm)
LC (Bushing pin length change)
(mm)
1 Piece(s)

10 Days or more

10Push pin only8---100 ~ 200-
1 Piece(s)

10 Days or more

10Push pin only8----50 ~ 199
1 Piece(s)

10 Days or more

10Push pin only10---100 ~ 200-
1 Piece(s)

10 Days or more

10Push pin only10----50 ~ 199
1 Piece(s)

10 Days or more

10Push pin only13---100 ~ 200-
1 Piece(s)

10 Days or more

10Push pin only13----50 ~ 199
1 Piece(s)

10 Days or more

10Push pin only16---100 ~ 200-
1 Piece(s)

10 Days or more

10Push pin only16----50 ~ 199
1 Piece(s)

10 Days or more

10Set package8150 ~ 300-100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package8-80 ~ 299100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package8150 ~ 300-100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package8-80 ~ 299100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package10150 ~ 300-100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package10-85 ~ 299100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package10150 ~ 300-100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package10-85 ~ 299100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package13150 ~ 300-100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package13-90 ~ 299100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package13150 ~ 300-100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package13-90 ~ 299100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package16150 ~ 300-100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package16-95 ~ 299100 ~ 300100 ~ 200-
1 Piece(s)

10 Days or more

10Set package16150 ~ 300-100 ~ 300-50 ~ 199
1 Piece(s)

10 Days or more

10Set package16-95 ~ 299100 ~ 300-50 ~ 199

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.