(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heel Guide Plates with Oil Grooves

Heel Guide Plates with Oil Grooves

Click this image to zoom it.

For complete product overview and details on Heel Guide Plates with Oil Grooves see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GW50-60-[150-180/10]
GW50-90-[190-250/10]
GW70-90-[200-250/10]
GW70-120-[230-350/10]
GW100-120-[270-320/10]
GW100-180-[330-400/10]
GW130-150-[300-380/10]
GW130-210-[390-500/10]
GW150-180-[340-450/10]
GW150-240-[460-550/10]
GW180-200-[380-470/10]
GWA50-60-[150-180/10]
GWA50-90-[190-250/10]
GWA70-90-[200-250/10]
GWA70-120-[230-350/10]
GWA100-120-[270-320/10]
GWA100-180-[330-400/10]
GWA130-150-[300-380/10]
GWA130-210-[390-500/10]
GWA150-180-[340-450/10]
GWA150-240-[460-550/10]
GWA180-200-[380-470/10]
GWB50-60-[150-180/10]
GWB50-90-[190-250/10]
GWB70-90-[200-250/10]
GWB70-120-[230-350/10]
GWB100-120-[270-320/10]
GWB100-180-[330-400/10]
GWB130-150-[300-380/10]
GWB130-210-[390-500/10]
GWB150-180-[340-450/10]
GWB150-240-[460-550/10]
GWB180-200-[380-470/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (L dimension)
(mm)
S (Slide part length)
(mm)
Mounting Hole
1 Piece(s)

12 Days or more

1050150 ~ 18060None
1 Piece(s)

12 Days or more

1050190 ~ 25090None
1 Piece(s)

12 Days or more

1070200 ~ 25090None
1 Piece(s)

12 Days or more

1070230 ~ 350120None
1 Piece(s)

12 Days or more

10100270 ~ 320120None
1 Piece(s)

12 Days or more

10100330 ~ 400180None
1 Piece(s)

12 Days or more

10130300 ~ 380150None
1 Piece(s)

12 Days or more

10130390 ~ 500210None
1 Piece(s)

12 Days or more

10150340 ~ 450180None
1 Piece(s)

12 Days or more

10150460 ~ 550240None
1 Piece(s)

12 Days or more

10180380 ~ 470200None
1 Piece(s)

12 Days or more

1050150 ~ 18060Through hole
1 Piece(s)

12 Days or more

1050190 ~ 25090Through hole
1 Piece(s)

12 Days or more

1070200 ~ 25090Through hole
1 Piece(s)

12 Days or more

1070230 ~ 350120Through hole
1 Piece(s)

12 Days or more

10100270 ~ 320120Through hole
1 Piece(s)

12 Days or more

10100330 ~ 400180Through hole
1 Piece(s)

12 Days or more

10130300 ~ 380150Through hole
1 Piece(s)

12 Days or more

10130390 ~ 500210Through hole
1 Piece(s)

12 Days or more

10150340 ~ 450180Through hole
1 Piece(s)

12 Days or more

10150460 ~ 550240Through hole
1 Piece(s)

12 Days or more

10180380 ~ 470200Through hole
1 Piece(s)

12 Days or more

1050150 ~ 18060Counterbore
1 Piece(s)

12 Days or more

1050190 ~ 25090Counterbore
1 Piece(s)

12 Days or more

1070200 ~ 25090Counterbore
1 Piece(s)

12 Days or more

1070230 ~ 350120Counterbore
1 Piece(s)

12 Days or more

10100270 ~ 320120Counterbore
1 Piece(s)

12 Days or more

10100330 ~ 400180Counterbore
1 Piece(s)

12 Days or more

10130300 ~ 380150Counterbore
1 Piece(s)

12 Days or more

10130390 ~ 500210Counterbore
1 Piece(s)

12 Days or more

10150340 ~ 450180Counterbore
1 Piece(s)

12 Days or more

10150460 ~ 550240Counterbore
1 Piece(s)

12 Days or more

10180380 ~ 470200Counterbore
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L (L dimension)
(mm)
S (Slide part length)
(mm)
Mounting Hole

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support