(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Locking End Blocks for Guide Bushings

Locking End Blocks for Guide Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Locking End Blocks for Guide Bushings see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KEB30-[20-55/5]-[N,​R,​Y]
KEB40-[20-55/5]-[N,​R,​Y]
KEB50-[20-55/5]-[N,​R,​Y]
KEB60-[20-55/5]-[N,​R,​Y]
KEB80-[20-55/5]-[N,​R,​Y]
KEB100-[20-55/5]-[N,​R,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost diameter
(mm)
Color: Secure color T (Height)
(mm)
1 Piece(s)

8 Days or more

1030N(Normal) / R(Red) / Y(Yellow)20 ~ 55
1 Piece(s)

8 Days or more

1040N(Normal) / R(Red) / Y(Yellow)20 ~ 55
1 Piece(s)

8 Days or more

1050N(Normal) / R(Red) / Y(Yellow)20 ~ 55
1 Piece(s)

8 Days or more

1060N(Normal) / R(Red) / Y(Yellow)20 ~ 55
1 Piece(s)

8 Days or more

1080N(Normal) / R(Red) / Y(Yellow)20 ~ 55
1 Piece(s)

8 Days or more

10100N(Normal) / R(Red) / Y(Yellow)20 ~ 55

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.