(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Guide Bushings for Die Sets -Oil-Free Type-

Plain Guide Bushings for Die Sets -Oil-Free Type-

Click this image to zoom it.

  • Volume Discount

•Set/Single Item/Accessory: Bushing only
•Rigidity Type: Plain guide
•Bushing Type: Oil-free
•Bushing Mounting Method: Loctite adhesive

  • PLAIN
  • OIL-FREE

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LDBZ20-50
LDBZ22-50
LDBZ22-60
LDBZ25-60
LDBZ25-80
LDBZ28-60
LDBZ28-80
LDBZ32-80
LDBZ32-100
LDBZ38-80
LDBZ38-100
LDBZ45-100
LDBZ45-120
LDBZ50-100
LDBZ50-120
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (Length)
(mm)
1 Piece(s)Available

8 Days or more

102050
1 Piece(s)Available

8 Days or more

102250
1 Piece(s)Available

8 Days or more

102260
1 Piece(s)Available

Same day

Stock

102560
1 Piece(s)Available

8 Days or more

102580
1 Piece(s)Available

8 Days or more

102860
1 Piece(s)Available

8 Days or more

102880
1 Piece(s)Available

8 Days or more

103280
1 Piece(s)Available

8 Days or more

1032100
1 Piece(s)Available

8 Days or more

103880
1 Piece(s)Available

8 Days or more

1038100
1 Piece(s)Available

8 Days or more

1045100
1 Piece(s)Available

8 Days or more

1045120
1 Piece(s)Available

8 Days or more

1050100
1 Piece(s)Available

8 Days or more

1050120
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (Length)
(mm)

Loading...

  1. 1

Basic Information

Set/single item/accessory Bushing only Rigidity type Plain guide Bushing type Oil-free
Bushing mounting methods Loctite adhesive

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.