(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Rigidity Roller Stripper Guide Pin Sets -Type Fixed to Stripper Plate-

High Rigidity Roller Stripper Guide Pin Sets -Type Fixed to Stripper Plate-

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSGPW16-[70-90/10]-[40-70/10]
RSGPW16-[70-90/10]-[50-80/10]
RSGPW20-[80-100/10]-[50-80/10]
RSGPW20-[80-100/10]-[60-90/10]
RSGPW25-[90-110/10]-[60-90/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSB (Plate press-fit length)
(mm)
LA (Stripper plate side length)
(mm)
LB (Punch plate side length)
(mm)
1 Piece(s)

15 Days or more

101670 ~ 9040 ~ 70
1 Piece(s)

15 Days or more

101670 ~ 9050 ~ 80
1 Piece(s)

15 Days or more

102080 ~ 10050 ~ 80
1 Piece(s)

15 Days or more

102080 ~ 10060 ~ 90
1 Piece(s)

15 Days or more

102590 ~ 11060 ~ 90

Loading...

  1. 1
 

Basic Information

Type Roller guides Material SKS3

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.