(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -3MIC Range, Straight Type-

Stripper Guide Pins -3MIC Range, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Pins
•Tolerance Range: 3μm
•Pin Type: Straight
•Material: SUJ2

  • PLAIN
  • OIL-FREE
  • 3μm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TGPN10-[40,​50,​60,​70,​80,​90,​100]
TGPN10-LC[30-99.5/0.5]
TGPN13-[50,​60,​70,​80,​90,​100,​120]
TGPN13-LC[40-119.5/0.5]
TGPN16-[50,​60,​70,​80,​90,​100,​110,​120,​140]
TGPN16-LC[40-139.5/0.5]
TGPN20-[70,​80,​90,​100,​110,​120,​140]
TGPN20-LC[60-139.5/0.5]
TGPN25-[70,​80,​90,​100,​110,​120,​140]
TGPN25-LC[60-139.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

101040 ~ 100-
1 Piece(s)

10 Days or more

1010-30 ~ 99.5
1 Piece(s)

10 Days or more

101350 ~ 120-
1 Piece(s)

10 Days or more

1013-40 ~ 119.5
1 Piece(s)

10 Days or more

101650 ~ 140-
1 Piece(s)

10 Days or more

1016-40 ~ 139.5
1 Piece(s)

10 Days or more

102070 ~ 140-
1 Piece(s)

10 Days or more

1020-60 ~ 139.5
1 Piece(s)

10 Days or more

102570 ~ 140-
1 Piece(s)

10 Days or more

1025-60 ~ 139.5

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 3μm Pin type Straight
Material SUJ2 Alterations Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.