(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Bushings -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Straight Type-

Stripper Guide Bushings  -3MIC Range, Oil, Copper Alloy, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Bushings
•Tolerance Range: 3μm
•Bushing Type: For plain (Oil type)
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2 + Copper alloy

  • PLAIN
  • OIL
  • 3μm

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TGSF10-[10,​13,​16,​20,​22,​25]
TGSF10-LC[8-24.9/0.1]
TGSF13-[13,​16,​20,​22,​25,​30]
TGSF13-LC[10-29.9/0.1]
TGSF16-[16,​20,​22,​25,​30,​35]
TGSF16-LC[13-34.4/0.1]
TGSF20-[20,​22,​25,​30,​35]
TGSF20-LC[16-34.4/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

1010 ~ 25-
1 Piece(s)

10 Days or more

10-8 ~ 24.9
1 Piece(s)

10 Days or more

1313 ~ 30-
1 Piece(s)

10 Days or more

13-10 ~ 29.9
1 Piece(s)

10 Days or more

1616 ~ 35-
1 Piece(s)

10 Days or more

16-13 ~ 34.4
1 Piece(s)

10 Days or more

2020 ~ 35-
1 Piece(s)

10 Days or more

20-16 ~ 34.4

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 3μm Bushing type For plain (Oil type)
Bushing mounting methods Loctite adhesive Material SUJ2 + Copper alloy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.